TPSM84212 1.5A, 28V Input, 12V Output, TO-220 Power Module | TI.com

TPSM84212 (ACTIVE)

1.5A, 28V Input, 12V Output, TO-220 Power Module

1.5A, 28V Input, 12V Output, TO-220 Power Module - TPSM84212
 

Description

The TPSM842xx power module is an easy-to-use integrated power solution that combines a 1.5-A DC/DC converter with power MOSFETs, an inductor, and passives into a 3-pin, through-hole package. This total power solution requires adding only input and output capacitors and eliminates the loop compensation and magnetics part selection from the design process.

The standard TO-220 pin-out allows a much improved replacement of linear regulators packaged in this industry standard footprint. The TPSM842xx devices provide much higher efficiency without the need of a heatsink.

Features

  • Complete Integrated Power Solution
  • 3-Pin TO-220 Footprint
  • Efficiencies up to 95%
  • Fixed Output Voltage Options:
    3.3 V, 5 V, and 12 V
  • 400-kHz Switching Frequency
  • Advanced Eco-mode™ Pulse Skip
  • Pre-bias Output Start-up
  • Over-Current Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown
  • Operating Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +85°C
  • Meets EN55022 Class B Emissions
  • Create a Custom Design Using the TPSM84203 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Step-Down (Buck) Module

 
Iout (Max) (A)
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Soft Start
Features
Regulated Outputs (#)
Package Size: mm2:W x L (PKG)
Switching Frequency (Max) (kHz)
Switching Frequency (Min) (kHz)
Switching Frequency (Typ) (kHz)
Topology
Operating Temperature Range (C)
Pin/Package
TPSM84212 TPSM84203 TPSM84205 TPSM84209
1.5     1.5     1.5     2.5    
14.5     4.5     7     4.5    
28     28     28     28    
12     3.3     5     1.2    
12     3.3     5     6    
Fixed     Fixed     Fixed     Fixed    
EMI Tested
Light Load Efficiency
Spread Spectrum    
EMI Tested
Light Load Efficiency
Spread Spectrum    
EMI Tested
Light Load Efficiency
Spread Spectrum    
EMI Tested    
1     1     1     1    
3SIP MODULE: 110 mm2: 10 x 11(SIP MODULE)     3SIP MODULE: 110 mm2: 10 x 11(SIP MODULE)     3SIP MODULE: 110 mm2: 10 x 11(SIP MODULE)     9QFN-FCMOD: 18 mm2: 4 x 4.5(QFN-FCMOD)    
510     510     510     923    
290     290     290     578    
400     400     400     750    
Buck
Synchronous Buck    
Buck
Synchronous Buck    
Buck
Synchronous Buck    
Buck
Synchronous Buck    
-40 to 125     -40 to 125     -40 to 125     -40 to 85    
3SIP MODULE     3SIP MODULE     3SIP MODULE     9QFN-FCMOD    
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPSM84212

  Min   Max Range
Vin  V 14.5 to 28.0V
Vout  V 12 to 12V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 85°C


Footprint BOM Cost Efficiency


Preview design