TPSM84212
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.5A, 28V Input, 12V Output, TO-220 Power Module

 

Models (1)

Title Category Type Date
TPSM84212 PSpice Transient Model (Rev. A) PSpice Model ZIP 08 Jan 2019

Design kits & evaluation modules (1)

Name Part# Type
TPSM84212 12V, 1.5A Power Module Evaluation Module TPSM84212EVM-888 Evaluation Modules & Boards

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPSM84212 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPSM84212

  Min   Max Range
Vin  V 14.5 to 28.0V
Vout  V 12 to 12V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 85°C