TPSM84624
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint

 

Models (3)

Title Category Type Date
TPSM84624 TINA-TI Average Model TINA-TI Reference Design TSC 09 Oct 2019
TPSM84624 Non-Inverting and Inverting PSpice Transient Model PSpice Model ZIP 02 Feb 2018
TPSM84624 Non-Inverting and Inverting Unencrypted PSpice Transient Model PSpice Model ZIP 02 Feb 2018

Design kits & evaluation modules (1)

Name Part# Type
4.5V to 17V Input, 0.6V to 10V Output, 6A Power Module Evaluation Module TPSM84624EVM-013 Evaluation Modules & Boards

Reference designs

Low noise power-supply reference design maximizing performance in 12.8 GSPS data acquisition systems

This reference design demonstrates an efficient, low noise 5-rail power-supply design for very high-speed DAQ systems capable of > 12.8 GSPS. The power supply DC/DC converters are frequency synchronized and phase-shifted in order to minimize input current ripple and control frequency content (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPSM84624 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPSM84624

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 10V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 105°C