TPSM84A21 (ACTIVE) 8V to 14V, 0.508V to 1.35V Output, 10A Power Module with Integrated Input and Output Capacitors

 

Models (2)

Title Category Type Size (KB) Date Views
TPSM84A21 PSpice Transient Model PSpice Model ZIP 129 KB 16 Dec 2016 0 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPSM84A21 10A SWIFT™ Power Module Evaluation Module TPSM84A21EVM-808 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPSM84A21

  Min   Max Range
Vin  V 8.0 to 14.0V
Vout  V 0.55 to 1.35V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 85°C