TRF370333 350 MHz to 4.0 GHz Quadrature Modulator, 3.3V common-mode voltage | TI.com

TRF370333
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
350 MHz to 4.0 GHz Quadrature Modulator, 3.3V common-mode voltage

350 MHz to 4.0 GHz Quadrature Modulator, 3.3V common-mode voltage - TRF370333
Datasheet
 

Description

The TRF370315 and TRF370333 are low-noise direct quadrature modulators, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370315 and TRF370333 are ideal for high-performance direct RF modulation from 350 MHz up to 4 GHz. These modulators are implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370333 and TRF370315 devices have different common-mode voltage ratings at the I/Q baseband inputs. The TRF370315 requires a 1.5-V common-mode voltage, and the TRF370333 requires a 3.3-V common-mode voltage.

Features

  • 75-dBc Single-Carrier WCDMA ACPR at –11-dBm Channel Power
  • Low Noise Floor: –163 dBm/Hz
  • OIP3 of 23 dBm
  • P1dB of 9 dBm
  • Unadjusted Carrier Feedthrough of –40 dBm
  • Unadjusted Side-Band Suppression of –40 dBc
  • Single Supply: 4.5 V–5.5 V Operation
  • Silicon Germanium Technology
  • TRF370333 With 3.3-V CM at I, Q Baseband Inputs
  • TRF370315 With 1.5-V CM at I, Q Baseband Inputs
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
    • CDMA: IS95, UMTS, CDMA2000, TD-SCDMA
    • TDMA: GSM, IS-136, EDGE/UWC-136
    • Wireless Local Loop
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

Parametrics

Compare all products in IQ modulators Email Download to Excel
Part number Order Frequency (Min) (MHz) Frequency (Max) (MHz) I/Q input common-mode voltage (Typ) PLL/VCO P1dB (Typ) (dBm) Output IP3 (Typ) (dBm) Noise floor (Typ) (dBm/Hz) Unadjusted carrier suppression (Typ) (dBm) Unadjusted sideband suppression (Typ) (dBc) Supply (V) Package Group Package size: mm2:W x L (PKG)
TRF370333 Order now 350     4000     3.3     No     9     23     -163     -40     -40     5     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF370315 Samples not available 350     4000     1.5     No     9     23     -163     -40     -40     5     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF370317 Samples not available 400     4000     1.7     No     12     26.5     -163     -40     -45     5     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF370417 Order now 50     6000     1.7     No     12     26.5     -162     -38     -50     5     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF3705 Order now 300     4000     0.25     No     13     30     -160     -45     -45     3.3     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)    
TRF37T05 Order now 300     4000     0.25     No     13     30     -160     -45     -45     3.3     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)