TRF3705
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
300MHz to 4GHz Quadrature Modulator

 

Design kits & evaluation modules (7)

Name Part# Type
DAC34SH84 Quad-Channel, 16-Bit, 1.5-GSPS Digital-to-Analog Converter Evaluation Module DAC34SH84EVM Evaluation Modules & Boards
TRF3705 Evaluation Module TRF3705EVM Evaluation Modules & Boards
TSW38J84 Evaluation Module TSW38J84EVM Evaluation Modules & Boards
Wideband Transmit Signal Chain Evaluation Board and Reference Design TSW30H84EVM Evaluation Modules & Boards
Wideband Transmit Signal Chain Evaluation Board and Reference Design TSW30SH84EVM Evaluation Modules & Boards
Wideband Transmit Signal Chain Evaluation Board and Reference Design TSW3084EVM Evaluation Modules & Boards
Wideband Transmit Signal Chain Evaluation Board and Reference Design TSW3085EVM Evaluation Modules & Boards

Reference designs

1-GHz Bandwidth Dual Channel Transmitter up to 4-GHz Reference Design

The TSW38J84 EVM reference design provides a platform to demonstrate a wideband dual transmit solution that incorporates an integrated LO.  The reference design utilizes the 2.5 GSPS DAC38J84 device with the high performance modulators: TRF3722 (including integrated PLL/VCO) and TRF3705. The (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (2)

TSW3xJ8xEVM Software  (ZIP 182158 KB )    01 Dec 2014  
TSW308x EVM Software (Rev. B)  (ZIP 123888 KB )    10 Jul 2012  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TRF3705 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.