Product details

Integrated VCO Yes Output frequency (min) (MHz) 1595 Output frequency (max) (MHz) 1711 Normalized PLL phase noise (dBc/Hz) -137 Current consumption (mA) 130 Features Integer N PLL, Integrated VCO Rating Catalog Operating temperature range (°C) -40 to 85 Lock time (µs) (typ) >350
Integrated VCO Yes Output frequency (min) (MHz) 1595 Output frequency (max) (MHz) 1711 Normalized PLL phase noise (dBc/Hz) -137 Current consumption (mA) 130 Features Integer N PLL, Integrated VCO Rating Catalog Operating temperature range (°C) -40 to 85 Lock time (µs) (typ) >350
VQFN (RHA) 40 36 mm² 6 x 6
  • Fully Integrated VCO
  • Low Phase Noise: –137dBc/Hz (at 600kHz, fVCO
    of 1.9GHz)
  • Low Noise Floor: –158dBc/Hz at 10MHz Offset
  • Integer-N PLL
  • Input Reference Frequency range: 10MHz to
    104MHz
  • VCO Frequency Divided by 2-4 Output
  • Output Buffer Enable Pin
  • Programmable Charge Pump Current
  • Hardware and Software Power Down
  • 3-Wire Serial Interface
  • Single Supply: 4.5V to 5.25V Operation
  • Fully Integrated VCO
  • Low Phase Noise: –137dBc/Hz (at 600kHz, fVCO
    of 1.9GHz)
  • Low Noise Floor: –158dBc/Hz at 10MHz Offset
  • Integer-N PLL
  • Input Reference Frequency range: 10MHz to
    104MHz
  • VCO Frequency Divided by 2-4 Output
  • Output Buffer Enable Pin
  • Programmable Charge Pump Current
  • Hardware and Software Power Down
  • 3-Wire Serial Interface
  • Single Supply: 4.5V to 5.25V Operation

TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.

TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.

TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.

TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TRF3761-x Integer-N PLL with Integrated VCO datasheet (Rev. K) PDF | HTML 31 Dec 2015
Application note TRF3761 QFN Installation Using a Hakko Hot Air Rework Station 07 Apr 2007
Application note Fractional/Integer-N PLL Basics 13 May 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLWC102 TRF3761EVM Software Package

Supported products & hardware

Supported products & hardware

Products
RF PLLs & synthesizers
TRF3761-B Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-C Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-E Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-F Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-G Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-H Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-J Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO
Calculation tool

TRF3761CALC TRF3761 Loop Filter Calculator

TRF3761CALC is a loop filter design tool for the TRF3761 PLL Frequency Synthesizer with integrated VCO.

Supported products & hardware

Supported products & hardware

Products
RF PLLs & synthesizers
TRF3761-A Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-B Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-C Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-E Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-F Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-G Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-H Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO TRF3761-J Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO
Package Pins Download
VQFN (RHA) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos