TRF37A73 1 to 6000 MHz 12dB RF Gain Block Amplifier with Powerdown Pin | TI.com

TRF37A73 (ACTIVE) 1 to 6000 MHz 12dB RF Gain Block Amplifier with Powerdown Pin

1 to 6000 MHz 12dB RF Gain Block Amplifier with Powerdown Pin - TRF37A73
Datasheet
 

Description

The TRF37A73 is packaged in a 2.00mm × 2.00mm WSON with a power down pin feature making it ideal for applications where space and low power modes are critical.

The TRF37A73 is designed for ease of use. For maximum flexibility, this family of parts uses a common 3.3 V supply and consumes 55 mA. In addition, this family was designed with an active bias circuit that provides a stable and predictable bias current over process, temperature and voltage variations. For gain and linearity budgets the device was designed to provide a flat gain response and excellent OIP3 out to 6000 MHz. For space constrained applications, this family is internally matched to 50 Ω, which simplifies ease of use and minimizes needed PCB area.

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • 1 MHz – 6000 MHz
  • Gain: 12 dB
  • Noise Figure: 4.5 dB
  • Output P1dB: 14.5 dBm at 2000 MHz
  • Output IP3: 28.5 dBm at 2000 MHz
  • Power Down Mode
  • Single Supply: 3.3 V
  • Stabilized Performance Over Temperature
  • Unconditionally Stable
  • Robust ESD: >1 kV HBM; >1 kV CDM

Parametrics

Compare all products in RF amplifiers Email Download to Excel
Part number Order Number of channels (#) Frequency (Min) (MHz) Frequency (Max) (MHz) Noise figure (Typ) (dB) P1dB (Typ) (dBm) Output IP3 (Typ) (dBm) Gain (Typ) (dB) Impedance match (Ohms) Output enable Power down Supply (Typ) (V) Current consumption (mA) Operating temperature range (C)
TRF37A73 Order now 1     1     6000     4.5     15     29     12     50     Yes     Yes     3.3     55     -40 to 85    
TRF37A75 Order now 1     40     6000     4     19     33     12     50     Yes     Yes     5     80     -40 to 85    
TRF37B73 Order now 1     1     6000     4     15     29     15     50     Yes     Yes     3.3     52     -40 to 85    
TRF37B75 Order now 1     40     4000     3.8     18     33     15     50     Yes     Yes     5     85     -40 to 85    
TRF37C73 Order now 1     1     6000     3.5     16.5     29     18     50     Yes     Yes     3.3     55     -40 to 85    
TRF37C75 Order now 1     40     4000     3.5     19.5     34     18     50     Yes     Yes     5     85     -40 to 85    
TRF37D73 Order now 1     1     6000     3.2     16.5     28     20     50     Yes     Yes     3.3     53     -40 to 85