SLASE43 May   2014 TRF37D73

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Down
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • 1 MHz – 6000 MHz
  • Gain: 19.5 dB
  • Noise Figure: 3.25 dB
  • Output P1dB: 16.5 dBm at 2000 MHz
  • Output IP3: 28 dBm at 2000 MHz
  • Power Down Mode
  • Single Supply: 3.3 V
  • Stabilized Performance Over Temperature
  • Unconditionally Stable
  • Robust ESD: >1 kV HBM; >1 kV CDM

2 Applications

  • General Purpose RF Gain Block
  • Consumer
  • Industrial
  • Utility Meters
  • Low-cost Radios
  • Cellular Base Station
  • Wireless Infrastructure
  • RF Backhaul
  • Radar
  • Electronic Warfare
  • Software-defined Radio
  • Test and Measurement
  • Point-to-Point/Multipoint Microwave
  • Software Defined Radios
  • RF Repeaters
  • Distributed Antenna Systems
  • LO and PA Driver Amplifier
  • Wireless Data, Satellite, DBS, CATV
  • IF Amplifier

3 Description

The TRF37D73 is packaged in a 2.00mm x 2.00mm WSON with a power down pin feature making it ideal for applications where space and low power modes are critical.

The TRF37D73 is designed for ease of use. For maximum flexibility, this family of parts uses a common 3.3 V supply and consumes 53 mA. In addition, this family was designed with an active bias circuit that provides a stable and predictable bias current over process, temperature and voltage variations. For gain and linearity budgets the device was designed to provide a flat gain response and excellent OIP3 out to 6000 MHz. For space constrained applications, this family is internally matched to 50 Ω, which simplifies ease of use and minimizes needed PCB area.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TRF37D73 WSON (32) 2.00mm x 2.00mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

Page_1_drawing.gif