TRF7963A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
TRF7963A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO14443A/B

 

Reference designs

NFC Transceiver's Direct Mode supporting MIFARE® Classic & Proprietary Protocols

Special Direct Mode on the TRF7970A and TRF7964A enables the flexibility to easily support a wide range of proprietary protocols, most commonly MIFARE Classic. In these applications, Special Direct Mode drastically reduces the resource demand on host MCUs while also providing more stable operation (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (2)

TRF7960EVM GUI Source Code  (ZIP 8780 KB )    23 Feb 2009  
TRF7960EVM GUI Software  (ZIP 677 KB )    23 Feb 2009