Product details

Frequency range 134.2 kHz Standard ISO 11785 Operating temperature range (°C) -25 to 85 Rating Catalog Transmission principle HDX - FSK
Frequency range 134.2 kHz Standard ISO 11785 Operating temperature range (°C) -25 to 85 Rating Catalog Transmission principle HDX - FSK
RFIDGSUB (TGC) See data sheet
  • Best-in-Class Performance Through Patented HDX Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit UID (64-Bit ID, 16-Bit CRC)
  • Insensitive to Almost All Nonmetallic Materials
  • Best-in-Class Performance Through Patented HDX Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit UID (64-Bit ID, 16-Bit CRC)
  • Insensitive to Almost All Nonmetallic Materials

Texas Instruments' 12-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784 and ISO/IEC 11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality customers have come to expect from TI.

Texas Instruments' 12-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784 and ISO/IEC 11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality customers have come to expect from TI.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TRPGR30ATGC 12-mm Low-Frequency Glass-Encapsulated Transponder, Read Only datasheet PDF | HTML 05 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Development kit

MRD2EVM — Microreader LF 134kHz HDX RFID Evaluation Kit

The microreader evaluation board (RI-STU-MRD2) is a complete USB-based reader module providing the hardware and software to communicate with TI's low-frequency (LF), half-duplex (HDX), and advanced transponders for programming and tuning after the production phase. The USB reader-writer stick (...)
User guide: PDF
Not available on TI.com
Package Pins Download
RFIDGSUB (TGC)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos