TRPGR30ENATGA
- Best-in-Class Performance Through Patented HDX+ (Half-Duplex) Technology
- Patented Transponder Tuning Provides Stable and High Read Performance
- 80-Bit Read-Only Type
- EN 14803 Numbering
- Insensitive to Almost All Nonmetallic Materials
Texas Instruments 23-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing, to provide the high quality customers have come to expect from TI.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TRPGR30ENATGA 23-mm LF Glass-Encapsulated Transponder, Read Only, EN 14803 datasheet | 17 Oct 2013 | |
User guide | Microreader RI-STU-MRD2 Reference Guide | 08 Aug 2012 | ||
User guide | Series 2000 Reader System Mini-RFM RI-RFM-003C Reference Guide | 20 Jun 2008 | ||
User guide | Series 2000 Reader System | 08 Aug 2007 | ||
User guide | Antenna Reference Guide | 01 Nov 1996 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
MRD2EVM — Microreader LF 134kHz HDX RFID Evaluation Kit
Package | Pins | Download |
---|---|---|
RFIDG (TGA) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.