TRS3227

ACTIVE

3- to 5.5-V single channel 1Mbps RS-232 line driver/receiver with +/-15-kV ESD protection

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TRS3227E ACTIVE 3- to 5.5-V single channel 1Mbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection TI recommends the TRS3227E in new designs. The TRS3227E is an improved direct drop-in replacement for the TRS3227.

Product details

Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown Plus ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 Features Auto-Powerdown Plus ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
SSOP (DB) 16 48.36 mm² 6.2 x 7.8
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates at Least 1 Mbit/s
  • Low Standby Current . . . 1 µA Typ
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Designed to Be Interchangeable With industry Standard '3227 Devices
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection for RS-232 I/O Pins
    • ±15 kV - Human-Body Model
    • ±8 kV - IEC61000-4-2, Contact Discharge
    • ±8 kV - IEC61000-4-2, Air-Gap Discharge
  • Auto-Powerdown Plus Feature Automatically Disables Drivers for Power Savings
  • Packaged in Plastic Shrink Small-Outline Package
  • APPLICATIONS
    • Battery-Powered, Hand-Held, and Portable Equipment
    • PDAs and Palmtop PCs
    • Notebooks, Sub-Notebooks, and Laptops
    • Digital Cameras
    • Mobile Phones and Wireless Devices

  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates at Least 1 Mbit/s
  • Low Standby Current . . . 1 µA Typ
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Designed to Be Interchangeable With industry Standard '3227 Devices
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection for RS-232 I/O Pins
    • ±15 kV - Human-Body Model
    • ±8 kV - IEC61000-4-2, Contact Discharge
    • ±8 kV - IEC61000-4-2, Air-Gap Discharge
  • Auto-Powerdown Plus Feature Automatically Disables Drivers for Power Savings
  • Packaged in Plastic Shrink Small-Outline Package
  • APPLICATIONS
    • Battery-Powered, Hand-Held, and Portable Equipment
    • PDAs and Palmtop PCs
    • Notebooks, Sub-Notebooks, and Laptops
    • Digital Cameras
    • Mobile Phones and Wireless Devices

The TRS3227 consists of one line driver, one line receiver, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. This device operates at data-signaling rates of 1 Mbit/s in normal operating mode and a maximum of 30-V/µs driver output slew rate. This device also features a logic-level output (READY) that asserts when the charge pump is regulating and the device is ready to begin transmitting.

The TRS3227 achieves a 1-µA supply current using the auto-powerdown plus feature. This device automatically enters a low-power powerdown mode when the RS-232 cable is disconnected or the drivers of the connected peripherals are inactive for more than 30 s. It turns on again when it senses a valid transition at any driver or receiver input. Auto-powerdown saves power without changes to the existing BIOS or operating system.

The TRS3227C is characterized for operation from 0°C to 70°C. The TRS3227I is characterized for operation from -40°C to 85°C.

The TRS3227 consists of one line driver, one line receiver, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. This device operates at data-signaling rates of 1 Mbit/s in normal operating mode and a maximum of 30-V/µs driver output slew rate. This device also features a logic-level output (READY) that asserts when the charge pump is regulating and the device is ready to begin transmitting.

The TRS3227 achieves a 1-µA supply current using the auto-powerdown plus feature. This device automatically enters a low-power powerdown mode when the RS-232 cable is disconnected or the drivers of the connected peripherals are inactive for more than 30 s. It turns on again when it senses a valid transition at any driver or receiver input. Auto-powerdown saves power without changes to the existing BIOS or operating system.

The TRS3227C is characterized for operation from 0°C to 70°C. The TRS3227I is characterized for operation from -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV ESD Protec datasheet 08 Mar 2007
More literature RS-232 IEC ESD-Protected Devices From TI (Rev. A) 27 Jul 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SSOP (DB) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos