TRS3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection | TI.com

TRS3232
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection

 

Recommended alternative parts

  • TRS3253E  -  This device has a higher data rate, an extended Vcc range (1.8V) and a 3-5 channel configuration.
  • TRSF3232  -  This device has a higher data rate.

Description

The TRS3232 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection terminal-to-terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one
3-V to 5.5-V supply. The devices operate at data-signaling rates up to 250 kbps and a maximum of 30-V/µs driver-output slew rate.

Features

  • RS-232 Bus-Terminal ESD Protection Exceeds
    ±15 kV Using Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of
    TIA/EIA-232-F and ITU V.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbps
  • Two Drivers and Two Receivers
  • Low Supply Current: 300-µA Typical
  • External Capacitors: 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Alternative High-Speed Terminal-Compatible
    Devices (1 Mbps)
    • SN65C3232 (–40°C to 85°C)
    • SN75C3232 (0°C to 70°C)

Parametrics

Compare all products in RS-232 Email Download to Excel
Part number Order Drivers per package Receivers per package Logic voltage (Min) (V) Data rate (Max) (kbps) Main supply voltage (Nom) (V) ESD HBM (kV) Rating Operating temperature range (C) Package Group
TRS3232 Order now 2     2     3.3     250     3.3
5    
15     Catalog     -40 to 85
0 to 70    
SOIC | 16
SOIC | 16
SSOP | 16
TSSOP | 16