TS3A225E Audio Jack Switch with Autonomous Mic and Ground Detection | TI.com

TS3A225E (ACTIVE) Audio Jack Switch with Autonomous Mic and Ground Detection

Audio Jack Switch with Autonomous Mic and Ground Detection - TS3A225E
Datasheet
 

Recommended alternative parts

  • TS3A26746E  -  This is a 2x2 crosspoint switch that connects the system Ground and MIC pins to appropriate headset connector

Description

The TS3A225E is an audio headset switch device. The device detects the presence of an analog microphone and switches a system analog microphone pin between different connectors in an audio stereo jack. The microphone connection in a stereo connector can be swapped with the ground connection depending on manufacturer. When the TS3A225E detects a certain configuration, the device automatically connects the microphone line to the appropriate pin. The device also reports the presence of an analog microphone on an audio stereo jack.

In some systems, it is desirable to connect the stereo jack pin to ground. The TS3A225E provides two internal low resistance (<100mΩ) FET switches for ground shorting.

Features

  • VDD Range = 2.7 V to 4.5 V
  • Break Before Make Stereo Jack Switches
  • Ron for Ground FET Switches
    • WCSP Package: 70 mΩ
    • QFN Package: 100 mΩ
  • Autonomous Detection of GND and MIC Connections
  • Detection Triggered by I2C or External Trigger Pin
  • HDA Compatible MIC Present Indicator
  • 1.8V Compatible I2C Switch Control
  • ESD Performance Tested Per JESD 22:
    • 2000-V Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)
  • ESD Performance (SLEEVE, RING2, TIP)
    • ±8-kV Contact Discharge (IEC 61000-4-2)

Parametrics

Compare all products in Audio switches Email Download to Excel
Part number Order Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TS3A225E Order now -40 to 85     DSBGA | 16
WQFN | 16    
See datasheet (DSBGA)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TS3A226AE Order now -40 to 85     DSBGA | 9     See datasheet (DSBGA)    
TS3A227E Order now -40 to 85     DSBGA | 16
VQFN | 16    
See datasheet (DSBGA)
16VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 16)