TS3A44159-DIE Quad SPDT Analog SwitchQuad-Channel 2:1 Multiplexer/Demultiplexer w/ 2 Controls | TI.com

TS3A44159-DIE (ACTIVE)

Quad SPDT Analog SwitchQuad-Channel 2:1 Multiplexer/Demultiplexer w/ 2 Controls

 

Description

The TS3A44159-DIE is a quad single-pole double-throw (SPDT) analog switch with two control inputs. This device is also known as a dual double-pole double-throw (DPDT) configuration. It offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature, to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

Features

  • Specified Break-Before-Make Switching
  • Low ON-State Resistance
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)

View more

Parametrics Compare all products in Die & wafer services

 
Product type
Category
Rating
TS3A44159-DIE
Switches and Multiplexers    
Tested Die    
Catalog