TS3A5017
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
14-Ohm Dual SP4T Analog Switch 3.3-V/2.5-V Analog Multiplexer/Demultiplexer

 

Design kits & evaluation modules (2)

Reference designs

Inductive Touch Stainless Steel Keypad Reference Design for Waterproof/Noise Immune HMI Applications

This 16-button stainless steel keypad, which utilizes TI's inductive touch technology, demonstrates highly sensitive buttons on a single piece of 0.6mm thick stainless steel metal.  The design utilizes a MUXed approach to implement many buttons with a single LDC1614. The design is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.