Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.45 CON (typ) (pF) 115 ON-state leakage current (max) (µA) 0.06 Supply current (typ) (µA) 150 Bandwidth (MHz) 80 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (mA) 300 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.45 CON (typ) (pF) 115 ON-state leakage current (max) (µA) 0.06 Supply current (typ) (µA) 150 Bandwidth (MHz) 80 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (mA) 300 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
UQFN (RSW) 10 2.52 mm² 1.8 x 1.4
  • Low ON Resistance Switches
    • 0.45 Ω (Typical) at 3.6 V
    • 0.85 Ω (Typical) at 1.8 V
  • Wide Supply Range: 1.65 V to 3.6 V
  • 1.0 V Compatible Logic Interface
  • High Switch Bandwidth 80 MHz
  • 0.01% THD Across Entire Band
  • Specified min Break-before-make
  • Bi-directional Switching
  • –75 dB Channel-to-Channel Crosstalk
  • –70 dB Channel-to-Channel OFF Isolation of Very Low Power Dissipation and Leakage Currents
  • Very Small QFN-10 Package: 1.8 mm × 1.4 mm
  • ESD Protection on all Pins
    • 2 kV HBM, 500 V CDM
  • Low ON Resistance Switches
    • 0.45 Ω (Typical) at 3.6 V
    • 0.85 Ω (Typical) at 1.8 V
  • Wide Supply Range: 1.65 V to 3.6 V
  • 1.0 V Compatible Logic Interface
  • High Switch Bandwidth 80 MHz
  • 0.01% THD Across Entire Band
  • Specified min Break-before-make
  • Bi-directional Switching
  • –75 dB Channel-to-Channel Crosstalk
  • –70 dB Channel-to-Channel OFF Isolation of Very Low Power Dissipation and Leakage Currents
  • Very Small QFN-10 Package: 1.8 mm × 1.4 mm
  • ESD Protection on all Pins
    • 2 kV HBM, 500 V CDM

The TS3A5223 is a high-speed 2-channel analog switch with break-before-make and bi-directional signal switching capability. The TS3A5223 can be used as a dual 2:1 multiplexer or a 1:2 dual de-multiplexer.

The TS3A5223 offers very low ON resistance, very low THD, channel-to-channel crosstalk and very high OFF isolation. These features make TS3A5223 suitable for application in Audio signal routing and switching applications.

The TS3A5223 control logic supports 1 V – 3.6 V CMOS logic levels. The logic interface allows direct interface with a wide range of CPUs and microcontrollers without increasing the current drawn from supply (ICC) and thus lowering power consumption.

The TS3A5223 is a high-speed 2-channel analog switch with break-before-make and bi-directional signal switching capability. The TS3A5223 can be used as a dual 2:1 multiplexer or a 1:2 dual de-multiplexer.

The TS3A5223 offers very low ON resistance, very low THD, channel-to-channel crosstalk and very high OFF isolation. These features make TS3A5223 suitable for application in Audio signal routing and switching applications.

The TS3A5223 control logic supports 1 V – 3.6 V CMOS logic levels. The logic interface allows direct interface with a wide range of CPUs and microcontrollers without increasing the current drawn from supply (ICC) and thus lowering power consumption.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TS3A5223 0.45 Ω 2-Channel SPDT Bidirectional Analog Switch datasheet (Rev. B) PDF | HTML 11 Apr 2017
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP87642Q1EVM — LP87642-Q1 evaluation module for four-phase one output functional safety compliant buck converter

The LP87642Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876411E2RQRQ1 which has 4-phase 2.2 MHz configuration for one high current multiphase rail. The EVM boards can be (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

LP87644Q1EVM — LP87644-Q1 evaluation module for four-output buck converter

The LP87644Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876441E4RQKRQ1 which has 1+1+1+1-phase configuration for 4 different output voltage rails. The boards can be (...)
User guide: PDF | HTML
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Package Pins Download
UQFN (RSW) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos