TS3DV20812

ACTIVE

2.2-Gbps 2-channel differential 1-to-2 and 2-to-1 mux for DVI 1.0 /HDMI 1.2a applications

Product details

Type Mux Protocols DVI, HDMI, LAN, LVD, VGA Rating Catalog Speed (max) (Gbps) 2 Number of channels 11 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Mux Protocols DVI, HDMI, LAN, LVD, VGA Rating Catalog Speed (max) (Gbps) 2 Number of channels 11 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
VQFN (RHH) 36 36 mm² 6 x 6
  • Four High-Speed Bidirectional Differential Pair
    Channel MUX/DEMUX
  • Supports up to 2 Gbps Data Rate
  • VDD Operating Range 2.5 V or 3.3
    • –0 V to 3.3 V Rail To Rail at 2.5 V
    • –0 V to 5 V Rail To Rail at 3.3V
  • IOFF partial Powerdown and Back-Drive Protection.
  • 5-V Input Tolerant on Control Pin
  • Supports Both AC- and DC-Coupled Signals
  • Low Crosstalk: –38 dB at 825 MHz,
    2.5 V or 3.3 V
  • Insertion Loss: –1.5 dB at 825 MHz,
    2.5 V or 3.3 V
  • Off Isolation –24.67 dB at 825 MHz
  • Low Bit-to-Bit Skew within Pair 5 ps Maximum
  • Channel-to-Channel Skew: 30 ps Maximum
  • Propagation Delay Times: 250 ps Maximum
  • ESD Performance Tested per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • HDMI/DVI Video MUX
    • Panel LVDS Bus MUX
    • LVDS, LVPECL, CML
    • Analog Signals VGA
    • Gigabit LAN Signal MUX
    • Serial Backplane Signal MUX
    • Optical Module
    • Central Office Telecommunication
    • Wireless Base Station
    • High-Speed Logic Data I/O MUX

  • Four High-Speed Bidirectional Differential Pair
    Channel MUX/DEMUX
  • Supports up to 2 Gbps Data Rate
  • VDD Operating Range 2.5 V or 3.3
    • –0 V to 3.3 V Rail To Rail at 2.5 V
    • –0 V to 5 V Rail To Rail at 3.3V
  • IOFF partial Powerdown and Back-Drive Protection.
  • 5-V Input Tolerant on Control Pin
  • Supports Both AC- and DC-Coupled Signals
  • Low Crosstalk: –38 dB at 825 MHz,
    2.5 V or 3.3 V
  • Insertion Loss: –1.5 dB at 825 MHz,
    2.5 V or 3.3 V
  • Off Isolation –24.67 dB at 825 MHz
  • Low Bit-to-Bit Skew within Pair 5 ps Maximum
  • Channel-to-Channel Skew: 30 ps Maximum
  • Propagation Delay Times: 250 ps Maximum
  • ESD Performance Tested per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • HDMI/DVI Video MUX
    • Panel LVDS Bus MUX
    • LVDS, LVPECL, CML
    • Analog Signals VGA
    • Gigabit LAN Signal MUX
    • Serial Backplane Signal MUX
    • Optical Module
    • Central Office Telecommunication
    • Wireless Base Station
    • High-Speed Logic Data I/O MUX

TS3DV20812 is a High Speed Data Rate up to 2Gbps for Differential Signal Passive bi-directional Multiplexer and De-multiplexer for I/O rails up to 5V Level with Low Crosstalk and Insertion Loss.

TS3DV20812 can be used in either HDMI/DVI sink side or source side with 4-differential pair supporting the high speed and control pins.

The Ioff and back drive protection allowing to connect the external cable and prevent the back flow current when the Vcc is into 0V.

The 3 side band signals can be used in DDC (SDAL, SCL) and CEC Signal MUX.

TS3DS20812 is characterized for operation from –40°C to 85°C.

TS3DV20812 is a High Speed Data Rate up to 2Gbps for Differential Signal Passive bi-directional Multiplexer and De-multiplexer for I/O rails up to 5V Level with Low Crosstalk and Insertion Loss.

TS3DV20812 can be used in either HDMI/DVI sink side or source side with 4-differential pair supporting the high speed and control pins.

The Ioff and back drive protection allowing to connect the external cable and prevent the back flow current when the Vcc is into 0V.

The 3 side band signals can be used in DDC (SDAL, SCL) and CEC Signal MUX.

TS3DS20812 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2-Gbps Differential SWITCH 8-Bits, 1: 2 MUX/DEMUX With 3-Side Band Signals datasheet 27 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3DV20812 IBIS Model

SCDM147.ZIP (45 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RHH) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos