TS3DV520E

ACTIVE

1.65-Gbps 5-channel differential 10-to-20 and 20-to-10 mux for DVI 1.0/HDMI 1.2 with enhanced ESD

Product details

Type Mux Protocols DVI, HDMI, LVDS, SXGA, TMDS, VGA Rating Catalog Speed (max) (Gbps) 4.9 Number of channels 10 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Mux Protocols DVI, HDMI, LVDS, SXGA, TMDS, VGA Rating Catalog Speed (max) (Gbps) 4.9 Number of channels 10 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • Compatible With HDMI v1.2a (Type A) DVI 1.0
    High-Speed Digital Interface
    • Wide Bandwidth to support throughput of
      over 1.65 Gbps (Data rate 1.9 Gbps Typ)
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p
      and SXGA (1280 × 1024 at 75 Hz)
    • Total Raw Capacity 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Compatible with SXGA Video Display formats
    up to 1080P (1280 × 1024 at 75Hz)
  • Low Crosstalk (XTALK = –37 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 0.1 ns Max)
  • Low and Flat ON-State Resistance
    (ron = 4 Typ, ron(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    (0 to 3.6 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested
    • 14-kV Human-Body Model Per JESD 22
      (A114-B, Class II)
    • 7.5-kV Contact Discharge Per IEC 61000-4-2
  • Applications
    • DVI/HDMI Signal Switching
    • Differential DVI, HDMI Signal Multiplexing for
      Audio/Video Receivers and High-Definition
      Televisions (HDTVs)

  • Compatible With HDMI v1.2a (Type A) DVI 1.0
    High-Speed Digital Interface
    • Wide Bandwidth to support throughput of
      over 1.65 Gbps (Data rate 1.9 Gbps Typ)
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p
      and SXGA (1280 × 1024 at 75 Hz)
    • Total Raw Capacity 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Compatible with SXGA Video Display formats
    up to 1080P (1280 × 1024 at 75Hz)
  • Low Crosstalk (XTALK = –37 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 0.1 ns Max)
  • Low and Flat ON-State Resistance
    (ron = 4 Typ, ron(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    (0 to 3.6 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested
    • 14-kV Human-Body Model Per JESD 22
      (A114-B, Class II)
    • 7.5-kV Contact Discharge Per IEC 61000-4-2
  • Applications
    • DVI/HDMI Signal Switching
    • Differential DVI, HDMI Signal Multiplexing for
      Audio/Video Receivers and High-Definition
      Televisions (HDTVs)

The TS3DV520E is a 20-bit to 10-bit multiplexer/demultiplexer digital video switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides five differential channels for digital video signal switching.

This device provides low and flat ON-state resistance (ron) and excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various digital video applications, such as DVI and HDMI.

Voltage on the SEL pin should be less or equal to VCC, even in the power-down mode
(VCC = 0 V).

The TS3DV520E is a 20-bit to 10-bit multiplexer/demultiplexer digital video switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides five differential channels for digital video signal switching.

This device provides low and flat ON-state resistance (ron) and excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various digital video applications, such as DVI and HDMI.

Voltage on the SEL pin should be less or equal to VCC, even in the power-down mode
(VCC = 0 V).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TS3DV520 ACTIVE 1.65-Gbps 5-channel differential 10-to-20 and 20-to-10 mux for DVI 1.0/HDMI 1.2a applications Pin-to-pin with same functionality with lower ESD rating

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TS3DV520E 5-Channel Differential 10:20 Multiplexer Switch datasheet (Rev. B) 12 May 2009
* Errata Datasheet Errata for TS3DV520E Device Type 14 Oct 2008
Application note Differential Passive Signal Switch on Computing (Rev. A) 28 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3DV520E IBIS Model

SCDM102.ZIP (14 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RUA) 42 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos