TS3DV621

ACTIVE

3.4-Gbps 12-channel differential 1-to-2 and 2-to-1 mux for DVI 1.0 /HDMI 1.4 applications

Product details

Type Mux Protocols DVI, DisplayPort, HDMI, LVDS, TMDS Rating Catalog Speed (max) (Gbps) 2.2 Number of channels 12 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Mux Protocols DVI, DisplayPort, HDMI, LVDS, TMDS Rating Catalog Speed (max) (Gbps) 2.2 Number of channels 12 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • Switch Type: 2:1 or 1:2
  • Data Rate Compatibility
    • HDMI v1.4
    • DVI 1.0
    • DisplayPort 1.1a
  • Bandwidth (-3dB) – 2.2 GHz
  • RON – 8 Ω
  • CON – 5.6 pF
  • VCC Range – 3.0V–3.6 V
  • I/O Voltage Range – 0–5 V
  • Bit-to-Bit Skew – 6 ps Typical
  • Propagation Delay – 40 ps Typical
  • Special Features
    • Dedicated Enable Logic Supports Hi-Z Mode
    • IOFF Protection Prevents Current Leakage in Powered Down State (VCC = 0 V)
  • ESD Performance
    • 2kV Human Body Model (A114B, Class II)
    • 1kV Charged Device Model (C101)
  • 42-pin QFN Package (9 x 3.5 mm, 0.5 mm Pitch)
  • Switch Type: 2:1 or 1:2
  • Data Rate Compatibility
    • HDMI v1.4
    • DVI 1.0
    • DisplayPort 1.1a
  • Bandwidth (-3dB) – 2.2 GHz
  • RON – 8 Ω
  • CON – 5.6 pF
  • VCC Range – 3.0V–3.6 V
  • I/O Voltage Range – 0–5 V
  • Bit-to-Bit Skew – 6 ps Typical
  • Propagation Delay – 40 ps Typical
  • Special Features
    • Dedicated Enable Logic Supports Hi-Z Mode
    • IOFF Protection Prevents Current Leakage in Powered Down State (VCC = 0 V)
  • ESD Performance
    • 2kV Human Body Model (A114B, Class II)
    • 1kV Charged Device Model (C101)
  • 42-pin QFN Package (9 x 3.5 mm, 0.5 mm Pitch)

The TS3DV621 is a 1:2 or 2:1 bi-directional multiplexer/demultiplexer with a integrated 4 side-band control channel (DDC, AUX, CEC, or HPD) signal switcher. Operating from a 3 to 3.6V supply, the TS3DV621 offers low and flat ON-state resistance as well as low I/O capacitance, which allows the TS3DV621 to achieve a typical bandwidth of 2.2 GHz. The device provides the high bandwidth necessary for HDMI, DVI, and DisplayPort applications. The TS3DV621 expands the high-speed physical link interface from a single HDMI port to two HDMI ports (A or B port) or vise-versa. It can also be used for DisplayPort (DP) source/sink applications. The integrated side-band control channels allow 5V signals to pass through, making the TS3DV621 suitable for HDMI applications.

The most common application for the TS3DV621 is the sink application. In this case, there are two possible sources (DVD, set-top box, or game console) that are routed to one receiver. The unselected port is in the high-impedance mode, such that the receiver receives information from only one source. HDCP encryption is passed through the switch for the receiver to decode.

The TS3DV621 is a 1:2 or 2:1 bi-directional multiplexer/demultiplexer with a integrated 4 side-band control channel (DDC, AUX, CEC, or HPD) signal switcher. Operating from a 3 to 3.6V supply, the TS3DV621 offers low and flat ON-state resistance as well as low I/O capacitance, which allows the TS3DV621 to achieve a typical bandwidth of 2.2 GHz. The device provides the high bandwidth necessary for HDMI, DVI, and DisplayPort applications. The TS3DV621 expands the high-speed physical link interface from a single HDMI port to two HDMI ports (A or B port) or vise-versa. It can also be used for DisplayPort (DP) source/sink applications. The integrated side-band control channels allow 5V signals to pass through, making the TS3DV621 suitable for HDMI applications.

The most common application for the TS3DV621 is the sink application. In this case, there are two possible sources (DVD, set-top box, or game console) that are routed to one receiver. The unselected port is in the high-impedance mode, such that the receiver receives information from only one source. HDCP encryption is passed through the switch for the receiver to decode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 12-Channel 1:2 MUX/DEMUX Switch With Integrated 4-Channel Sideband Signal datasheet (Rev. C) 04 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3DV621 HSpice Model

SCDM150.ZIP (112 KB) - HSpice Model
Simulation model

TS3DV621 IBIS Model

SCDM149.ZIP (23 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RUA) 42 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos