TS3DV642 Multi-Channel Differential Switch/Multiplexer Targeting DVI/HDMI & DisplayPort Applications | TI.com

TS3DV642 (ACTIVE)

Multi-Channel Differential Switch/Multiplexer Targeting DVI/HDMI & DisplayPort Applications

 

Description

The TS3DV642 is a 12 channel 1:2 or 2:1 bi-directional multiplexer/demultiplexer. The TS3DV642 operates from a 2.6 V to 4.5 V supply, making it suitable for battery-powered applications. It offers low and flat on-state resistance (RON) as well as low I/O capacitance which allows it to achieve a typical bandwidth of up to 7.5 GHz. The device provides the high bandwidth necessary for HDMI and DisplayPort applications.

The TS3DV642 offers a power-down mode, in which all channels become Hi-Z and the device operates with minimal power.

Features

  • Switch Type: 2:1 or 1:2
  • Dynamic Characteristics
    • Differential Bandwidth ( –3 dB)
      • Port A: 6.9 GHz Typical
      • Port B: 7.5 GHz Typical
    • Crosstalk (at 1.7 GHz): –40 dB
    • Isolation (at 1.7 GHz): –23 dB
    • Insertion Loss (DC)
      • Port A: –0.75 dB
      • Port B: –1.0 dB
    • Return Loss (at 1.7 GHz): –15.9 dB
    • Intra-Pair (Bit-Bit) Skew
      • Port A: 2 ps
      • Port B: 6 ps
    • RON
      • Port A: 6.5 Ω
      • Port B: 8.2 Ω
    • CON at 1 GHz: 0.5 pF (Typical)
  • VCC Range: 2.6 V to 4.5 V
  • I/O Voltage Range: 0 V to 5 V
  • Special Features
    • IOFF Protection Prevents Current Leakage in Powered Down State (VCC = 0 V)
  • ESD Performance
    • 2-kV Human Body Model (A114B, Class II)
    • 1-kV Charged Device Model (C101)
  • 42-pin WQFN Package (9 mm x 3.5 mm, 0.5 mm pitch)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Protocol specific switches/muxes Email Download to Excel
Part number Order Protocols Configuration Number of channels (#) VCC (Min) (V) VCC (Max) (V) Ron (Typ) (Ohms) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group Crosstalk (dB) ESD CDM (kV) ICC (Typ) (uA) Input/output continuous current (Max) (mA) COFF (Typ) (pF) CON (Typ) (pF) Off isolation (Typ) (dB) OFF-state leakage current (Max) (µA) Propagation delay (ns) Ron (Max) (Ohms) Ron channel match (Max) (Ohms) RON flatness (Typ) (Ohms) Turn off time (disable) (Max) (ns) Turn on time (enable) (Max) (ns) VIH (Min) (V) VIL (Max) (V)
TS3DV642 Order now HDMI
DVI
DisplayPort
TMDS
LVDS
VGA    
2:1 SPDT     12     2.6     4.5     6.5     0     5.5       7500     2     -40 to 85     42WQFN: 32 mm2: 3.5 x 9 (WQFN | 42)     WQFN | 42     -98     1     50     128     0.5     0.3     -40     10     0.03     10.5     1     1.5       100000     1.4     0.5    
TS3DV621 Order now HDMI
DVI
DisplayPort
TMDS
LVDS    
2:1 SPDT     12     3     3.6     8     0     5.5     400     2200       -40 to 85     42WQFN: 32 mm2: 3.5 x 9 (WQFN | 42)     WQFN | 42     -70     1     300     128     5.6     2     -42     1     0.04     12     1     1.5     5     7     2     0.8