Product details

Protocols 10 BASE-T, 100 BASE-T, 1000 BASE-T, LAN, LVDS Configuration 2:1 SPDT Number of channels 11 Bandwidth (MHz) 1100 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 4000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 250 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -37 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 2.5 CON (typ) (pF) 8 Off isolation (typ) (dB) -37 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 6000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.5 Turnoff time (disable) (max) (ns) 9 Turnon time (enable) (max) (ns) 15 VIH (min) (V) 2 VIL (max) (V) 0.8
Protocols 10 BASE-T, 100 BASE-T, 1000 BASE-T, LAN, LVDS Configuration 2:1 SPDT Number of channels 11 Bandwidth (MHz) 1100 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 4000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 250 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -37 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 2.5 CON (typ) (pF) 8 Off isolation (typ) (dB) -37 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 6000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.5 Turnoff time (disable) (max) (ns) 9 Turnon time (enable) (max) (ns) 15 VIH (min) (V) 2 VIL (max) (V) 0.8
WQFN (RHU) 56 55 mm² 11 x 5
  • Wide Bandwidth (BW > 1100 MHz Typ)
  • Low Crosstalk (XTALK = -37 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 100 ps Max)
  • Low and Flat ON-State Resistance (ron = 4 Typ)
  • Low Input/Output Capacitance (CON = 8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Applications
    • 10/100/1000 Base-T Signal Switching
    • Differential (LVDS, LVPECL) Signal Switching
    • Audio/Video Switching
    • Hub and Router Signal Switching

  • Wide Bandwidth (BW > 1100 MHz Typ)
  • Low Crosstalk (XTALK = -37 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 100 ps Max)
  • Low and Flat ON-State Resistance (ron = 4 Typ)
  • Low Input/Output Capacitance (CON = 8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Applications
    • 10/100/1000 Base-T Signal Switching
    • Differential (LVDS, LVPECL) Signal Switching
    • Audio/Video Switching
    • Hub and Router Signal Switching

The TS3L500 is a 16-bit to 8-bit multiplexer/demultiplexer LAN switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides additional I/Os for switching status indicating LED signals.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.

This device can be used to replace mechanical relays in LAN applications. It also can be used to route signals from a 10/100 Base-T ethernet transceiver to the RJ-45 LAN connectors in laptops or in docking stations.

The TS3L500 is a 16-bit to 8-bit multiplexer/demultiplexer LAN switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides additional I/Os for switching status indicating LED signals.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.

This device can be used to replace mechanical relays in LAN applications. It also can be used to route signals from a 10/100 Base-T ethernet transceiver to the RJ-45 LAN connectors in laptops or in docking stations.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TS3L501E ACTIVE 3.3-V, 2:1 (SPDT), 11-channel Ethernet LAN switch with power-down mode Similar Ethernet switch with power down-mode and a smaller QFN package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TS3L500 datasheet (Rev. B) 06 Feb 2006
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for TS3L500

SCDJ044.ZIP (124 KB) - HSpice Model
Simulation model

TS3L500 IBIS Model

SCDM107.ZIP (14 KB) - IBIS Model
Package Pins Download
WQFN (RHU) 56 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos