TS3L500AE 16-Bit to 8-Bit SPDT Gigabit LAN Switch With LED Switch and Enhanced ESD Protect | TI.com

TS3L500AE
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16-Bit to 8-Bit SPDT Gigabit LAN Switch With LED Switch and Enhanced ESD Protect

 

Description

The TS3L500AE is a 16-bit to 8-bit multiplexer/demultiplexer LAN switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides additional I/Os for switching status indicating LED signals and includes high ESD protection.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.

This device can be used to replace mechanical relays in LAN applications. It also can be used to route signals from a 10/100 Base-T ethernet transceiver to the RJ-45 LAN connectors in laptops or in docking stations.

Features

  • Wide Bandwidth (BW = 950 MHz Typ)
  • Low Crosstalk (XTALK = –37 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 100 ps Max)
  • Low and Flat ON-State Resistance
    (ron = 4 Typ, ron(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    (0 to 3.6 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance
    • 8-kV IEC61000-4-2, Contact Discharge on Switch IOs
    • 3-kV Human Body Model Per JESD22-A114E
    • 14-kV Human Body Model (Switch Pins to GND)
  • APPLICATIONS
    • 10/100/1000 Base-T Signal Switching
    • Differential (LVDS, LVPECL) Signal Switching
    • Audio/Video Switching
    • Hub and Router Signal Switching

Parametrics

Compare all products in Protocol-specific switches/muxes Email Download to Excel
Part number Order Protocols Configuration Number of channels (#) VCC (Min) (V) VCC (Max) (V) Ron (Typ) (Ohms) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group Crosstalk (dB) ESD CDM (kV) ICC (Typ) (uA) Input/output continuous current (Max) (mA) COFF (Typ) (pF) CON (Typ) (pF) Off isolation (Typ) (dB) OFF-state leakage current (Max) (µA) Propagation delay (ns) Ron (Max) (Ohms) Ron channel match (Max) (Ohms) RON flatness (Typ) (Ohms) Turn off time (disable) (Max) (ns) Turn on time (enable) (Max) (ns) VIH (Min) (V) VIL (Max) (V)
TS3L500AE Order now 10 BASE-T
100 BASE-T
1000 BASE-T
LVDS
LAN    
2:1 SPDT     11     3     3.6     4     0     3.6     600     950     14     -40 to 85     56WQFN: 55 mm2: 5 x 11 (WQFN | 56)     WQFN | 56     -37     8     250     128     3     3     -37     1     0.25     6     1     0.5     9     15     2     0.8    
TS3L501E Order now 10 BASE-T
100 BASE-T
1000 BASE-T
LVDS
LAN    
2:1 SPDT     8     3     3.6     4     0     3.6     600     600     6     -40 to 85     42WQFN: 32 mm2: 3.5 x 9 (WQFN | 42)     WQFN | 42     -37     4     250     128     3     9     -37     1     0.3     8     1.5     0.7     0.9     0.5     2     0.8