TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | TI.com

TS3USB221 (ACTIVE)

High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

 

Recommended alternative parts

  • TS5USBC402  -  supports 20V overvoltage protection (OVP) in a smaller package
  • TS3USB3000  -  higher bandwidth device and pin to pin with TS3USB221RSE

Description

The TS3USB221 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1.1 GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The TS3USB221 is designed for low bit-to-bit skew and high channel to channel noise isolation. The TS3USB221 is also compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

Features

  • VCC Operation from 2.3 V and 3.6 V
  • VI/O Accepts Signals up to 5.5 V
  • 1.8-V Compatible Control-Pin Inputs
  • Low-Power Mode When OE Is Disabled (1 µA)
  • rON = 6 Ω Maximum
  • ΔrON = 0.2 Ω Typical
  • Cio(on) = 6 pF Maximum
  • Low Power Consumption (30 µA Maximum)
  • ESD > 2000-V Human-Body Model (HBM)
  • High Bandwidth (1.1 GHz Typical)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Signal conditioners & switches

 
Device type
Function
USB speed (Mbps)
Number of channels (#)
VCC (Min) (V)
VCC (Max) (V)
Ron (Typ) (Ohms)
Input/ouput voltage (Min) (V)
Input/ouput voltage (Max) (V)
ICC (Max) (uA)
Bandwidth (MHz)
ESD HBM (Typ) (kV)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
TS3USB221 TS3USB221A TS3USB221A-Q1 TS3USB221E TS3USB30E TS3USB31E
Passive switch     Passive switch     Passive switch     Passive switch     Passive switch     Passive switch    
USB2     USB2     USB2     USB2     USB2     USB2    
480     480     480     480     480     480    
2     2     2     2     2     2    
2.3     2.3     2.3     2.3     3     2.25    
3.6     3.6     3.6     3.6     4.3     4.3    
3     3     3.4     3     6     6.5    
0     0     0     0     0     0    
5.5     5.5     5.5     5.5     4.3     4.3    
30     30     30     30     1     1    
1100     900     900     1000     900     1100    
2     7     7     12     8     8    
USB 2.0
Logic Controlled (Output Enabled)    
USB 2.0
Logic Controlled (Output Enabled)    
USB 2.0
Logic Controlled (Output Enabled)    
USB 2.0
Logic Controlled (Output Enabled)    
USB 2.0
Logic Controlled (Output Enabled)    
USB 2.0
Logic Controlled (Output Enabled)    
Catalog     Catalog     Automotive     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 125     -40 to 85     -40 to 85     -40 to 85    
UQFN | 10
VSON | 10    
UQFN | 10     UQFN | 10     UQFN | 10
VSON | 10    
UQFN | 10
VSSOP | 10    
UQFN | 8    
10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)     10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)     10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
10UQFN: 3 mm2: 1.4 x 1.8 (UQFN | 10)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
8UQFN: 2 mm2: 1.5 x 1.5 (UQFN | 8)