TS3USB221A (ACTIVE)

High-Speed USB 2.0 1:2 Mux/Demux Switch With Single Enable and ESD Protection

 

Design kits & evaluation modules (3)

Name Part# Type
Evaluation module for TS3USB221A TS3USB221AEVM Evaluation Modules & Boards
TS3USB221 Evaluation Module TS3USB221EVM Evaluation Modules & Boards
TS3USB221E Evaluation Module TS3USB221EEVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

USB Type-C™ and Power Delivery Multiport Adapter Reference Design

The TIDA-03027 reference design represents a multiport adapter solution that enables products with a USB Type-C interface to connect to HDMI 2.0 and USB 3.0 Type-A interfaces. It also includes an additional USB Type-C full feature receptacle, which allows the user to simultaneously connect USB (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation