TS3USB3000 DPDT USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.1GHz) Switch | TI.com

TS3USB3000 (ACTIVE)

DPDT USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.1GHz) Switch

 

Recommended alternative parts

  • TS5USBC402  -  supports 20V overvoltage protection (OVP) in a smaller package
  • TS5USBC400  -  supports 16V overvoltage protection (OVP) in a smaller package

Description

The TS3USB3000 device is a double-pole, double throw (DPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) switch and an USB 2.0 High-Speed (480 Mbps) switch in the same package. These configurations allow the system designer to use a common USB or Micro-USB connector for both MHL video signals and USB data.

The TS3USB3000 has a VCC range of 2.3 V to 4.8 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high-impedance mode when power is not present, allowing full isolation of the signal lines under such condition without excessive leakage current. The select pins of TS3USB3000 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General-Purpose I/O (GPIO) from a mobile processor.

The TS3USB3000 comes with a small 10-pin UQFN package with only 1.5 mm × 2 mm in size, which makes it a perfect candidate to be used in mobile applications.

Features

  • VCC Range 2.3 V to 4.8 V
  • Mobile Hi-Definition Link (MHL) Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 5.7 Ω
    • CON (Typical): 1.6 pF
  • USB Switch:
    • Bandwidth (–3 dB): 6.1 GHz
    • RON (Typical): 4.6 Ω
    • CON (Typical): 1.4 pF
  • Current Consumption: 30 µA (Typical)
  • Special Features:
    • IOFF Protection Prevents Current Leakage in Powered-Down State (VCC and VBUS = 0 V)
    • 1.8-V Compatible Control Inputs (SEL, OE)
    • Overvoltage Tolerance (OVT) on all I/O Pins up to 5.5 V Without External Components
    • Overvoltage Protection When 9-V Short to
      D+/-Pin
  • ESD Performance:
    • 3.5-kV Human Body Model (A114B, Class II)
    • 1-kV Charged-Device Model (C101)
  • 10-Pin UQFN Package
    (1.5-mm × 2-mm, 0.5-mm Pitch)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Signal conditioners & switches Email Download to Excel
Part number Order Device type Function USB speed (Mbps) Number of channels (#) VCC (Min) (V) VCC (Max) (V) Ron (Typ) (Ohms) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TS3USB3000 Order now Passive switch     USB2     480     2     2.7     4.3     4.6     0     3.6     50     6100     3.5     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     UQFN | 10     10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)    
TS3USB3031 Order now Passive switch     USB2     480     2     2.5     4.3     4.5     0     3.6     40     6500     2     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     WQFN | 12     12WQFN: 3 mm2: 1.8 x 1.8 (WQFN | 12)    
TS3USB3200 Order now Passive switch     USB2     480     2     2.7     4.3     4.6     0     3.6     70     5500     3.5     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Flexible Power Control
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     UQFN | 16     16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
TS3USBCA4 Order now Passive switch     Type-C     480     3     2.4     5.5     5     0     5.5     70     500     2     SBU Multiplexer with MIC/AGND     Catalog     -40 to 85
0 to 70    
UQFN | 16     16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
TS5USBC400 Order now