TS3USBCA4 USB Type-C SBU Multiplexer | TI.com

TS3USBCA4 (ACTIVE) USB Type-C SBU Multiplexer

USB Type-C SBU Multiplexer - TS3USBCA4
Datasheet
 

Description

The TS3USBCA4 is a passive 4:1 (TS3USBCA420) and 3:1 (TS3USBCA410) MUX supporting various types of differential or single-ended signals on the SBU1/SBU2 terminals of a USB Type-C connector to different interfaces. Those signals can be differential DisplayPort auxiliary (AUX), analog audio MIC and AGND, PCIe differential clock, or any other supported generic differential or single-ended signals.

The audio path features ultra-low ON-state resistance (RON), low crosstalk and excellent total harmonic distortion (THD). The break-before-make feature prevents signal distortion during signal transfer from one channel to another. The high-speed paths support bandwidth as high as 500 MHz to provide adequate support for DisplayPort AUX, PCIe clock, and other similar signals. Together with low power consumption, these features make this device suitable for portable audio applications.

The TS3USBCA4 wide supply range from 2.4 V to 5.5 V gives users the flexibility of powering it from a single-cell battery, a 3.3-V regulator, or VBUS. It also provides options for both commercial and industrial temperature ranges.

Features

  • USB Type-C™ 4:1 (TS3USBCA420) and 3:1 (TS3USBCA410) Multiplexer (MUX) for Analog Audio MIC/AGND, DisplayPort AUX, and Other Signals
  • General Purpose MUX for 0 to 3.6 V Differential or Single-ended Signals
  • Ultra Low RON of 60 mΩ for the AGND Connections for Low Crosstalk Performance
  • Low Total Harmonic Distortion (THD)
  • High Bandwidth Channels up to 500 MHz
  • Supports Both Pin and I2C Configuration
  • Supports Operation from Either 3.3-V ±10% Regulated Supply, or 2.4 to 5.5 V Battery
  • Industrial Temperature Range: –40ºC to 85ºC TS3USBCA420I and TS3USBCA410I
  • Commercial Temperature Range: 0ºC to 70ºC TS3USBCA420 and TS3USBCA410
  • 1.8 mm x 2.6 mm, 16-pin, 0.4 mm Pitch QFN package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB redrivers & multiplexers Email Download to Excel
Part number Order Device type Function USB speed (Mbps) Number of channels (#) VCC (Min) (V) VCC (Max) (V) Ron (Typ) (Ohms) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TS3USBCA4 Order now Passive switch     Type-C     480     3     2.4     5.5     5     0     5.5     70     500     2     SBU Multiplexer with MIC/AGND     Catalog     -40 to 85
0 to 70    
UQFN | 16     16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
TS3USB3000 Order now Passive switch     USB2     480     2     2.7     4.3     4.6     0     3.6     50     6100     3.5     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     UQFN | 10     10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)    
TS3USB3031 Order now Passive switch     USB2     480     2     2.5     4.3     4.5     0     3.6     40     6500     2     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     WQFN | 12     12WQFN: 3 mm2: 1.8 x 1.8 (WQFN | 12)    
TS3USB3200 Order now Passive switch     USB2     480     2     2.7     4.3     4.6     0     3.6     70     5500     3.5     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Flexible Power Control
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     UQFN | 16     16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
TS5USBC400 Order now Passive switch