Product details

Protocols Composite, RGB, VGA Configuration 2:1 SPDT Number of channels 7 Bandwidth (MHz) 1300 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 200 ESD HBM (typ) (kV) 7 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -47 ESD CDM (kV) 2 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 3 CON (typ) (pF) 8 Off isolation (typ) (dB) -38 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 6000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.2 Turnoff time (disable) (max) (ns) 13 Turnon time (enable) (max) (ns) 13 VIH (min) (V) 2 VIL (max) (V) 0.8
Protocols Composite, RGB, VGA Configuration 2:1 SPDT Number of channels 7 Bandwidth (MHz) 1300 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 200 ESD HBM (typ) (kV) 7 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -47 ESD CDM (kV) 2 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 3 CON (typ) (pF) 8 Off isolation (typ) (dB) -38 OFF-state leakage current (max) (µA) 1 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 6000 Ron channel match (max) (Ω) 1 RON flatness (typ) (Ω) 0.2 Turnoff time (disable) (max) (ns) 13 Turnon time (enable) (max) (ns) 13 VIH (min) (V) 2 VIL (max) (V) 0.8
WQFN (RTG) 32 18 mm² 6 x 3
  • Supports 7-Channel VGA Signals (R, G, B, HSYNC, VSYNC, DDC CLK, and DDC DAT)
  • Integrated Level-Shifting Buffers for HSYNC and VSYNC Channels
  • Operating Voltage
    • VDD = 3.3 V ±10%
    • VDD_5 = 5 V ±10%
  • High Bandwidth of 1.3 GHz (–3 dB)
  • Low ON-State Resistance and Input/Output Capacitance
    • rON = 4 (Typ)
    • CON = 8 pF (Typ)
  • Voltage Clamping NMOS Switches for SCL and SDA Channels
  • ESD Performance (Pins 12–15, 17–22, 24–27)
    • ±2-kV Contact Discharge (IEC61000-4-2)
    • 7-kV Human Body Model (to GND)
  • ESD Performance (All Pins)
    • 3-kV Human Body Model (JESD22-A114E)
  • 32-Pin Quad Flat Pack No-Lead [QFN (RTG)] Package
  • APPLICATIONS
    • Notebook Computers
    • Docking Stations
    • KVM Switches

  • Supports 7-Channel VGA Signals (R, G, B, HSYNC, VSYNC, DDC CLK, and DDC DAT)
  • Integrated Level-Shifting Buffers for HSYNC and VSYNC Channels
  • Operating Voltage
    • VDD = 3.3 V ±10%
    • VDD_5 = 5 V ±10%
  • High Bandwidth of 1.3 GHz (–3 dB)
  • Low ON-State Resistance and Input/Output Capacitance
    • rON = 4 (Typ)
    • CON = 8 pF (Typ)
  • Voltage Clamping NMOS Switches for SCL and SDA Channels
  • ESD Performance (Pins 12–15, 17–22, 24–27)
    • ±2-kV Contact Discharge (IEC61000-4-2)
    • 7-kV Human Body Model (to GND)
  • ESD Performance (All Pins)
    • 3-kV Human Body Model (JESD22-A114E)
  • 32-Pin Quad Flat Pack No-Lead [QFN (RTG)] Package
  • APPLICATIONS
    • Notebook Computers
    • Docking Stations
    • KVM Switches

The TS3V712EL is a high bandwidth, 7-channel video demultiplexer for switching between a single VGA source and one of two end points. The device is designed for ensuring video signal integrity and minimizing video signal attenuation by providing high bandwidth of 1.3 GHz.

The TS3V712EL has integrated level shifting buffers for the HSYNC and VSYNC signals which provide voltage level translation between 3.3 V and 5 V logic. The SCL and SDA lines use NMOS switches which clamp the output voltage to 1 V below VDD.

The video signals are protected against ESD with integrated diodes to VDD and GND that support levels up to ±2-kV Contact Discharge (IEC61000-4-2) and 7-kV Human Body Model (JESD22-A114E).

The TS3V712EL is a high bandwidth, 7-channel video demultiplexer for switching between a single VGA source and one of two end points. The device is designed for ensuring video signal integrity and minimizing video signal attenuation by providing high bandwidth of 1.3 GHz.

The TS3V712EL has integrated level shifting buffers for the HSYNC and VSYNC signals which provide voltage level translation between 3.3 V and 5 V logic. The SCL and SDA lines use NMOS switches which clamp the output voltage to 1 V below VDD.

The video signals are protected against ESD with integrated diodes to VDD and GND that support levels up to ±2-kV Contact Discharge (IEC61000-4-2) and 7-kV Human Body Model (JESD22-A114E).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 7-CHANNEL, 1:2 VIDEO SWITCH WITH INTEGRATED LEVEL SHIFTERS datasheet (Rev. A) 03 Sep 2010
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WQFN (RTG) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos