TS5A12301E IEC Level 4 ESD Protected, 0.75-Ohm SPDT Analog Switch with 1.8-V Logic Compatible Input Logic | TI.com

TS5A12301E (ACTIVE) IEC Level 4 ESD Protected, 0.75-Ohm SPDT Analog Switch with 1.8-V Logic Compatible Input Logic

 

Description

The TS5A12301E device is a bidirectional, 1-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with excellent channel-to-channel ON-state resistance matching and the break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another.

The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications. The control input (IN) pin can be connected to low-voltage GPIOs, allowing it to be controlled by 1.8-V signals.

The TS5A12301E has ±15-kV air-gap discharge and ±8-kV contact discharge ESD protection for the COM port to GND, which makes it compliant with the IEC Level 4 ESD standard (IEC 61000-4-2).

Features

  • Low ON-State Resistance (0.75 Ω)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Isolation in Power-Down Mode, VCC = 0
  • Specified Break-Before-Make Switching
  • 2.25-V to 5.5-V Power Supply (VCC)
  • 6-MΩ Input Pulldown Allows Control Input (IN) to Be Unconnected
  • 1.8-V Compatible Control Input Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 3000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance COM Port to GND
    • 8000-V Human-Body Model (A114-B, Class II)
    • ±8-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air-Gap Discharge (IEC 61000-4-2)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • MP3 Players
    • Portable Media Players

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Ron (Typ) (Ohms) Bandwidth (MHz) Power supply type Vdd (Min) (V) Vdd (Max) (V) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TS5A12301E Order now 2:1 SPDT     1     0.5     55     Single     2.25     5.5     Catalog     -40 to 85     DSBGA | 6     5.5     1.6     450     0.1     5     Powered-off protection
Break-before-make
1.8-V compatible control inputs    
0.1     0.2     112     28     1     3     0.65     1.05