TS5A12301E
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
IEC Level 4 ESD Protected, 0.75-Ohm SPDT Analog Switch with 1.8-V Logic Compatible Input Logic

 

Models (1)

Title Category Type Date
TS5A12301E HSPICE model HSpice Model ZIP 25 Nov 2015

Reference designs

Advanced haptic driver simplifies tactile feedback design in consumer and industrial

This haptic driver reference design for LRA and ERM motors helps eliminate the design complexities of haptic motor control with features like reduced solution size, high efficiency output drive, closed-loop motor control, quick device startup and auto-resonance frequency tracking. This reference (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.