TS5A2066 Dual-Channel 10-Ohm SPST Analog Switch | TI.com

TS5A2066 (ACTIVE)

Dual-Channel 10-Ohm SPST Analog Switch

 

Description

The TS5A2066 device is a dual single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals, and signals up to VCC can be transmitted in either direction.

Features

  • Low ON-State Resistance (10 Ω)
  • Control Inputs Are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Power supply type Vdd (Min) (V) Vdd (Max) (V) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TS5A2066 Order now 1:1 SPST     2     Single     1.65     5.5     7.5     400     Catalog     -40 to 85     DSBGA | 8
SM8 | 8
VSSOP | 8    
5.5     120     50     3.6     10     Supports I2C signals     0.05     0.07     13.5     5.5     1     2     Vdd*.3     Vdd*.7    
TS5A23166 Order now 1:1 SPST     2     Single     1.65     5.5     0.75     150     Catalog     -40 to 85     DSBGA | 8
VSSOP | 8    
5.5     4     200     0.001     1     Powered-off protection
Supports I2C signals    
0.15     0.05     35.5     18     1     2     0.8     1.5