TS5A23157-Q1 Automotive Catalog Dual 15-Ohm SPDT Analog Switch | TI.com

TS5A23157-Q1 (ACTIVE)

Automotive Catalog Dual 15-Ohm SPDT Analog Switch

Automotive Catalog Dual 15-Ohm SPDT Analog Switch - TS5A23157-Q1
Datasheet
 

Description

The TS5A23157 is a dual, single-pole, double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. The device can transmit signals up to 5.5 V (peak) in either direction.

For the most current package and ordering information, see the Package Option Addendum at the end of this document, or see the TI Web site at www.ti.com.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Customer-Specific Configuration Control Can Be Supported Along
    With Major-Change Approval
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (15 Ω)
  • Control Inputs Are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.8-V to 5.5-V Single-Supply Operation
  • APPLICATIONS
    • Sample-and-Hold Circuits
    • Battery-Powered Equipment
    • Audio and Video Signal Routing
    • Communication Circuits

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Power supply type Vdd (Min) (V) Vdd (Max) (V) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TS5A23157-Q1 Order now 2:1 SPDT     2     Single     1.65     5.5     15     220     Automotive     -40 to 105
-40 to 125    
VSSOP | 10     5.5     180     50     0.01     0.75     Break-before-make
Supports I2C signals    
1     1     17.5     5.5     0.75     2     Vdd*.3     Vdd*.7    
TS3A5018 Order now 2:1 SPDT     4     Single     1.65     3.6     5.5     300     Catalog     -40 to 85     SOIC | 16
SSOP | 16
TSSOP | 16
TVSOP | 16
UQFN | 16
VQFN | 16    
3.6     22     64     0.7     2     Supports SPI signals
Supports JTAG signals    
10     2     16     3     1     2     0.8     1    
TS5A23157 Order now 2:1 SPDT     2     Single     1.65     5.5     10     220     Catalog     -40 to 85     UQFN | 10
VSSOP | 10    
5.5     140     50       10     Break-before-make
Supports I2C signals    
1     1     17.5     5.5     1     2     Vdd*.3     Vdd*.7