TS5A23159 2-Channel, 2:1 Analog Switch with Low On-State Resistance (1Ω) and Powered Off Protection | TI.com

TS5A23159 (ACTIVE) 2-Channel, 2:1 Analog Switch with Low On-State Resistance (1Ω) and Powered Off Protection

 

Recommended alternative parts

  • TMUX1072  -  2-channel 2:1 analog switch offering powered-off & 18-V overvoltage protections, 1.8-V compatible logic inputs, & extended temperature range (–40°C to +125°C)

Description

The TS5A23159 is a bidirectional 2-channel single-pole double-throw (SPDT) switch that is designed to operate from 1.65 V to 5.5 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature which prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for a wide variety of portable applications including cell phones, audio devices, and instrumentation.

Features

  • Isolation in Power-Down Mode, VCC = 0
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • Supports Analog and Digital Signals
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Ron (Typ) (Ohms) Bandwidth (MHz) Power supply type Vdd (Min) (V) Vdd (Max) (V) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TS5A23159 Order now 2:1 SPDT     2     0.7     105     Single     1.65     5.5     Catalog     -40 to 85     UQFN | 10
VSSOP | 10    
5.5     3.5     200     0.01     0.5     Powered-off protection
Break-before-make
Supports I2C signals    
0.1     0.1     54.5     18     1     2     0.8     1.5