TS5A3159 1-Ω SPDT analog switch | TI.com

TS5A3159 (ACTIVE) 1-Ω SPDT analog switch

1-Ω SPDT analog switch - TS5A3159
Datasheet
 

Recommended alternative parts

  • TS5A12301E  -  Lower on-resistance and control inputs have ability to interface with lower voltage GPIOs.

Description

The TS5A3159 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-state resistance matching, with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

Features

  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Ron (Typ) (Ohms) Bandwidth (MHz) Power supply type Vdd (Min) (V) Vdd (Max) (V) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
TS5A3159 Order now 2:1 SPDT     1     0.75     100     Single     1.65     5.5     Catalog     -40 to 85     SC70 | 6
SOT-23 | 6    
5.5     3.2     200     0.01     0.1     Break-before-make     0.02     0.04     84     23     1     2     0.8     1.5    
TS5A3159-EP Samples not available 2:1 SPDT     1     0.75     100     Single     1.65     5.5     HiRel Enhanced Product     -55 to 125     SOT-23 | 6     5.5     1.3     200     0.01     0.1     Break-before-make     0.02     0.04     55     18     1     2     0.8     1.5    
TS5A3159-Q1 Order now 2:1 SPDT     1     0.7     100     Single     1.65     5.5     Automotive     -40 to 125     SOT-23 | 6     5.5     3.5     200     0.05     0.5     Break-before-make     0.15     0.15     84     23     0.5     2     0.8     1.5    
TS5A3159A Order now 2:1 SPDT     1     0.7     100     Single     1.65     5.5     Catalog