TS5A3159A 1-Channel, 2:1 Analog Switch with Powered Off Protection | TI.com

TS5A3159A (ACTIVE)

1-Channel, 2:1 Analog Switch with Powered Off Protection

 

Recommended alternative parts

  • TS5A12301E  -  Lower On-Resistance and control inputs have ability to interface with lower voltage GPIOs.

Description

The TS5A3159A device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers low on-state resistance and excellent ON-state resistance matching with the break-before-make feature, to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

Features

  • Specified Break-Before-Make Switching
  • Isolation in Power-Down Mode, V+ = 0
  • Terminal Compatible With TS5A3159 Device
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent On-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Analog switches/muxes

 
Configuration
Number of channels (#)
Power supply type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating temperature range (C)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/output continuous current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
CON (Typ) (pF)
COFF (Typ) (pF)
ESD CDM (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
TS5A3159A TS5A3159 TS5A3160 TS5A4624
2:1 SPDT     2:1 SPDT     2:1 SPDT     2:1 SPDT    
1     1     1     1    
Single     Single     Single     Single    
   
   
   
   
   
   
   
   
1.65     1.65     1.65     1.65    
5.5     5.5     5.5     5.5    
0.7     0.75     0.7     0.5    
100     100     105     90    
Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85    
DSBGA | 6
SC70 | 6
SOT-23 | 6    
SC70 | 6
SOT-23 | 6    
SC70 | 6
SOT-23 | 6    
SC70 | 6    
5.5     5.5     5.5     5.5    
3.5     3.2     3.5     3.3    
200     200     200     200    
  0.01     0.001     0.01    
0.5     0.1     0.5     1.2    
Powered-off protection
Break-before-make    
Break-before-make     Powered-off protection
Break-before-make    
Powered-off protection
Break-before-make    
0.1     0.02     0.1     0.1    
0.1     0.04     0.1     0.1    
55     84     55     55    
18     23     18     18    
1     1     1     1    
2     2     2     2    
0.8     0.8     0.8     0.8    
1.5     1.5     1.5     1.5