TS5A3160 1-Ohm SPDT Analog Switch 5-V/3.3-V Single-Channel 2:1 Multiplexer/Demultiplexer | TI.com

TS5A3160
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1-Ohm SPDT Analog Switch 5-V/3.3-V Single-Channel 2:1 Multiplexer/Demultiplexer

1-Ohm SPDT Analog Switch 5-V/3.3-V Single-Channel 2:1 Multiplexer/Demultiplexer - TS5A3160
Datasheet
 

Description

The TS5A3160 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

Features

  • Low ON-State Resistance (1 Ω)
  • Isolation in the Powered-Off Mode, V+ = 0
  • Specified Make-Before-Break Switching
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Features ON-state leakage current (Max) (µA) CON (Typ) (pF)
TS5A3160 Order now 2:1 SPDT     1     0.7     105     Catalog     -40 to 85     SC70 | 6
SOT-23 | 6    
200     0.001     Powered-off protection
Break-before-make    
0.1     55    
TS5A3159 Order now 2:1 SPDT     1     0.75     100     Catalog     -40 to 85     SC70 | 6
SOT-23 | 6    
200     0.01     Break-before-make     0.04     84    
TS5A3159A Order now 2:1 SPDT     1     0.7     100     Catalog     -40 to 85     DSBGA | 6
SC70 | 6
SOT-23 | 6    
200     0.01     Powered-off protection
Break-before-make    
0.1     84    
TS5A4624 Order now 2:1 SPDT     1     0.5     90     Catalog     -40 to 85     SC70 | 6     200     0.01     Powered-off protection
Break-before-make    
0.1     55