TS5MP645 4-data lane 2:1 MIPI switch (10-channel, 2:1 analog switch) | TI.com

TS5MP645 (ACTIVE) 4-data lane 2:1 MIPI switch (10-channel, 2:1 analog switch)

 

Description

The TS5MP645 is a four data lane MIPI switch. This device is an optimized 10 channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP645 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.

The device has excellent bandwidth, low channel to channel skew with little signal degradation, and wide margins to compensate for layout losses. The low current consumption meets the need of low power applications.

Features

  • Supply Range of 1.65 V to 5.5 V
  • 10-Channel 2:1 Switch
  • Powered-Off Protection
    I/Os Hi-Z when VDD = 0 V
  • Low RON of 2.45-Ω Typical
  • Low CON of 1.5 pF
  • Minimum bandwidth of 1.5 GHz
  • Ultra Low Crosstalk of -40 dB
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Protocol-specific switches/muxes Email Download to Excel
Part number Order Protocols Configuration Number of channels (#) VCC (Min) (V) VCC (Max) (V) Ron (Typ) (Ohms) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group Crosstalk (dB) ESD CDM (kV) ICC (Typ) (uA) Input/output continuous current (Max) (mA) COFF (Typ) (pF) CON (Typ) (pF) Off isolation (Typ) (dB) OFF-state leakage current (Max) (µA) Propagation delay (ns) Ron (Max) (Ohms) Ron channel match (Max) (Ohms) RON flatness (Typ) (Ohms) Turn off time (disable) (Max) (ns) Turn on time (enable) (Max) (ns) VIH (Min) (V) VIL (Max) (V)
TS5MP645 Order now MIPI
CSI
DSI
D-PHY
C-PHY    
2:1 SPDT     10     1.65     5.5     2.45     0     3.6     60     1500     2     -40 to 85     See datasheet (DSBGA)     DSBGA | 36     -40     0.25     30     35     1.5     1.5     -20     0.5     0.004     6.5     0.1     0.1     1000     300000     1.425     0.5    
TS5MP646 Order now MIPI
CSI
DSI
D-PHY
C-PHY    
2:1 SPDT     10     1.65     5.5     4.2     0     3.6     60     3000     2     -40 to 85     See datasheet (DSBGA)     DSBGA | 36     -40     0.25     30     35     1.5     1.5     -20     0.5     0.04     9     0.1     0.1     1000     300000     1.425     0.5