Product details

Protocols C-PHY, CSI, D-PHY, DSI, MIPI Configuration 2:1 SPDT Number of channels 10 Bandwidth (MHz) 1500 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Ron (typ) (mΩ) 2450 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 30 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -40 ESD CDM (kV) 0.25 Input/output continuous current (max) (mA) 35 COFF (typ) (pF) 1.5 CON (typ) (pF) 1.5 Off isolation (typ) (dB) -20 OFF-state leakage current (max) (µA) 0.5 Propagation delay time (µs) 0.000004 Ron (max) (mΩ) 6500 Ron channel match (max) (Ω) 0.1 RON flatness (typ) (Ω) 0.1 Turnoff time (disable) (max) (ns) 1000 Turnon time (enable) (max) (ns) 300000 VIH (min) (V) 1.425 VIL (max) (V) 0.5
Protocols C-PHY, CSI, D-PHY, DSI, MIPI Configuration 2:1 SPDT Number of channels 10 Bandwidth (MHz) 1500 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Ron (typ) (mΩ) 2450 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 30 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -40 ESD CDM (kV) 0.25 Input/output continuous current (max) (mA) 35 COFF (typ) (pF) 1.5 CON (typ) (pF) 1.5 Off isolation (typ) (dB) -20 OFF-state leakage current (max) (µA) 0.5 Propagation delay time (µs) 0.000004 Ron (max) (mΩ) 6500 Ron channel match (max) (Ω) 0.1 RON flatness (typ) (Ω) 0.1 Turnoff time (disable) (max) (ns) 1000 Turnon time (enable) (max) (ns) 300000 VIH (min) (V) 1.425 VIL (max) (V) 0.5
DSBGA (YFP) 36 6.838225 mm² 2.615 x 2.615
  • Supply Range of 1.65 V to 5.5 V
  • 10-Channel 2:1 Switch
  • Powered-Off Protection
    I/Os Hi-Z when VDD = 0 V
  • Low RON of 2.45-Ω Typical
  • Low CON of 1.5 pF
  • Minimum bandwidth of 1.5 GHz
  • Ultra Low Crosstalk of -40 dB
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)
  • Supply Range of 1.65 V to 5.5 V
  • 10-Channel 2:1 Switch
  • Powered-Off Protection
    I/Os Hi-Z when VDD = 0 V
  • Low RON of 2.45-Ω Typical
  • Low CON of 1.5 pF
  • Minimum bandwidth of 1.5 GHz
  • Ultra Low Crosstalk of -40 dB
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)

The TS5MP645 is a four data lane MIPI switch. This device is an optimized 10 channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP645 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.

The device has excellent bandwidth, low channel to channel skew with little signal degradation, and wide margins to compensate for layout losses. The low current consumption meets the need of low power applications.

The TS5MP645 is a four data lane MIPI switch. This device is an optimized 10 channel (5 differential) single-pole, double-throw switch for use in high speed applications. The TS5MP645 is designed to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHY module.

The device has excellent bandwidth, low channel to channel skew with little signal degradation, and wide margins to compensate for layout losses. The low current consumption meets the need of low power applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX646 ACTIVE 6-GHz, 5-V, 2:1 (SPDT) 10-channel MIPI switch with 1.8-V logic support Pin-to-pin upgrade supporting 6-GHz bandwidth

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TS5MP645 4-Data Lane 2:1 MIPI Switch (10-Channel, 2:1 Analog Switch) datasheet (Rev. B) PDF | HTML 16 Jul 2018
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TS5MP646EVM — General-purpose PCB for DC testing of TI's MIPI switches evaluation module

The TS5MP646EVM provides test points for each pin which allows quick DC testing of TI's MIPI switches.
User guide: PDF
Not available on TI.com
Simulation model

TS5MP645 S-Parameter Model

SCDM181.ZIP (8552 KB) - S-Parameter Model
Package Pins Download
DSBGA (YFP) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos