TS5USBA224 USB 2.0 High-Speed (480Mbps) and Audio Switches with Negative Signal Capability | TI.com

TS5USBA224 (ACTIVE) USB 2.0 High-Speed (480Mbps) and Audio Switches with Negative Signal Capability

 

Description

The TS5USBA224 is a double-pole, double throw (DPDT) multiplexer that includes a low-distortion audio switch and a USB 2.0 High-Speed (480Mbps) switch in the same package. This configuration allows the system designer to use a common connector for audio and USB data. The audio switch is designed to allow audio signals to swing below ground which makes this common connector configuration possible.

The TS5USBA224 is powered up using VAUDIO. When ASEL=High, the audio path is selected regardless of the logic level at VBUS. If ASEL=Low and VBUS=High, the USB path is selected. Otherwise if ASEL=Low and VBUS=Low, the audio path is selected.

The TS5USBA224 also features shunt resistors on the audio path to reduce clicks and pops that may be heard when the audio switches are selected.

Features

  • High-Speed USB Switch:
    • 4 RDSON Typical
    • 12.5 pF CON Typical
    • 650-MHz Bandwidth (–3 dB)
  • Audio Switch:
    • 3 RDSON Typical
    • Negative Rail Capability
    • Low THD: <0.05%
    • Internal Shunt Resistors for Click-and-Pop Reduction
    • Powered From VAUDIO (2.7V to 5.5V)
  • 1.8-V Compatible Control Input (ASEL and VBUS) Threshold
  • IOFF Supports Partial Powerdown Mode
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)
  • APPLICATIONS
    • Cellular Phones
    • Personal Digital Assistants (PDAs)
    • Portable Instrumentation
    • Digital Still Cameras
    • Portable Navigation Devices

Parametrics

Compare all products in USB redrivers & multiplexers Email Download to Excel
Part number Order Device type Function USB speed (Mbps) Number of channels (#) VCC (Min) (V) VCC (Max) (V) Ron (Typ) (Ohms) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TS5USBA224 Order now Passive switch     USB2     480     2     2.7     5.5     4     -2.8     5.5     10     650     2     USB 2.0
Audio Switch (Negative Rail Capability)
Click/Pop Noise Reduction    
Catalog     -40 to 85     UQFN | 10     10UQFN: 3 mm2: 1.4 x 1.8 (UQFN | 10)    
TS3USBA225 Order now Passive switch     USB2     480     2     2.7     5     6.5     -1.8     4.3     50     1900     2     USB 2.0
Mobile High-Definition Link (MHL)
Audio Switch (Negative Rail Capability)
Click/Pop Noise Reduction
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     UQFN | 12     12UQFN: 3 mm2: 1.7 x 2 (UQFN | 12)