TS5USBC400 Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch with 16-V OVP | TI.com

TS5USBC400 (ACTIVE)

Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch with 16-V OVP

Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch with 16-V OVP - TS5USBC400
 

Recommended alternative parts

  • TS5USBC402  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The TS5USBC402 has the same functionality and pin out, but supports higher overvoltage protection (OVP) at 20V for USB 2.0 data lines.

Special note

To support up to 20V overvoltage protection (OVP) for USB 2.0 data lines, please use TS5USBC402.

Description

The TS5USBC400 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C™ systems. The device is configured as a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a USB Type-C™ systems.

The TS5USBC400 protection on the I/O pins can tolerate up to 16V with automatic shutoff circuitry to protect system components behind the switch.

The TS5USBC400 comes in a small 12 pin DSBGA package making it a perfect candidate for mobile and space constrained applications.

Features

  • Supply Range 2.3 V to 5.5 V
  • Differential 2:1 or 1:2 Switch/Multiplexer
  • 0-V to 16-V Overvoltage Protection (OVP) on Common Pins
  • Powered Off Protection When VCC = 0 V
  • Low RON of 9 Ω Maximum
  • BW of 1.1 GHz Typical
  • CON of 4.5 pF Typical
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)
  • TS5USBC400: Standard Temperature Range of
    0°C to 70°C
  • TS5USBC400I: Industrial Temperature Range of
    -40°C to 85°C
  • Small DSBGA Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in USB Retimers, Redrivers and USB/MHL Switches

 
Device Type
Number of Channels (#)
Configuration
VCC (Min) (V)
VCC (Max) (V)
Ron (Typ) (Ohms)
Input/Ouput Voltage (Min) (V)
Input/Ouput Voltage (Max) (V)
ICC (Max) (uA)
Bandwidth (MHz)
ESD HBM (Typ) (kV)
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
TS5USBC400 TS3USB3000 TS3USB3031 TS3USB3200 TS3USBCA4 TS5USBC402 TS5USBC41
Passive Switch     Passive Switch     Passive Switch     Passive Switch     Passive Switch     Passive Switch      
2     2     2     2     3     2     2    
Dual 2:1     2:1 SPDT     3:1     2:1 SPDT     Multiplexer with MIC/AGND     Dual 2:1     Dual 2:1    
2.3     2.7     2.5     2.7     2.4     2.3     2.3    
5.5     4.3     4.3     4.3     5.5     5.5     5.5    
5.6     4.6     4.5     4.6     5     5.6     5.6    
0     0     0     0     0     0     0    
18     3.6     3.6     3.6     5.5     20     18    
100     50     40     70     70     100     22    
1200     6100     6500     5500     500     1200     1200    
2     3.5     2     3.5     2     2     2    
16V Over Voltage Protection     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Flexible Power Control
Logic Controlled (Output Enabled)    
SBU Multiplexer with MIC/AGND     20V Over Voltage Protection     20V Over Voltage Protection
Very low power consumption    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85
0 to 70    
-40 to 85     -40 to 85     -40 to 85     -40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
DSBGA     UQFN     WQFN     UQFN     UQFN     DSBGA     DSBGA    
See datasheet (DSBGA)     10UQFN: 3 mm2: 2 x 1.5(UQFN)     12WQFN: 3 mm2: 1.8 x 1.8(WQFN)     16UQFN: 5 mm2: 1.8 x 2.6(UQFN)     16UQFN: 5 mm2: 1.8 x 2.6(UQFN)     See datasheet (DSBGA)