TS5USBC41 Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch With 20-V/24-V OVP | TI.com

TS5USBC41 (ACTIVE)

Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch With 20-V/24-V OVP

 

Description

The TS5USBC41 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C™ systems. The device is configured as a dual 2:1 or 1:2 switch. It is optimized for use with the USB 2.0 D+/- lines in a USB Type-C™ systems.

The TS5USBC41 protection on the I/O pins can tolerate up to 20 V (TS5USBC410) or 24 V (TS5USBC412) with automatic shutoff circuitry to protect system components behind the switch.

The TS5USBC41 comes in a small 12 pin DSBGA package making it a perfect candidate for mobile and space constrained applications.

Features

  • Supply Range 2.3 V to 5.5 V
  • Differential 2:1 or 1:2 Switch/Multiplexer or Flexible Dual Single Ended Cross Switch
  • 0-V to 20-V (TS5USBC410) and 24-V (TS5USBC412) Overvoltage Protection (OVP) on Common Pins
  • Powered Off Protection When VCC = 0 V
  • Low RON of 9 Ω Maximum
  • BW of 1.1-GHz (TS5USBC410) and 1.2-GHz (TS5USBC412) Typical
  • CON typical of 2.7 pF (TS5USBC410) and 2.5 pF (TS5USBC412)
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)
  • TS5USBC410 and TS5USBC412: Standard Temperature Range of 0°C to 70°C
  • TS5USBC410I and TS5USBC412I: Industrial Temperature Range of -40°C to 85°C
  • Small DSBGA Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Signal conditioners & switches Email Download to Excel
Part number Order Device type Function USB speed (Mbps) Number of channels (#) VCC (Min) (V) VCC (Max) (V) Ron (Typ) (Ohms) Input/ouput voltage (Min) (V) Input/ouput voltage (Max) (V) ICC (Max) (uA) Bandwidth (MHz) ESD HBM (Typ) (kV) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TS5USBC41 Order now Passive switch     USB2     480     2     2.3     5.5     5.6     0     18     22     1200     2     20V Over Voltage Protection
Very low power consumption    
Catalog     -40 to 85
0 to 70    
DSBGA | 12     See datasheet (DSBGA)    
TS3USB3000 Order now Passive switch     USB2     480     2     2.7     4.3     4.6     0     3.6     50     6100     3.5     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     UQFN | 10     10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)    
TS3USB3031 Order now Passive switch     USB2     480     2     2.5     4.3     4.5     0     3.6     40     6500     2     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     WQFN | 12     12WQFN: 3 mm2: 1.8 x 1.8 (WQFN | 12)    
TS3USB3200 Order now Passive switch     USB2     480     2     2.7     4.3     4.6     0     3.6     70     5500     3.5     USB 2.0
Mobile High-Definition Link (MHL)
Over-Voltage Tolerance (OVT)
Current Leakage Protection
Flexible Power Control
Logic Controlled (Output Enabled)    
Catalog     -40 to 85     UQFN | 16     16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
TS5USBC400 Order now Passive switch     USB2