TSC2007
(ACTIVE) Nano-Power Touch Screen Controller with I2C Serial Interface

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TSC2007IPW ACTIVE -40 to 85 2.10 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
TSC2007IPWG4 ACTIVE -40 to 85 2.10 | 1ku TSSOP (PW) | 16 View 90 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
TSC2007IPWR ACTIVE -40 to 85 1.75 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TSC2007IPWRG4 ACTIVE -40 to 85 1.75 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
TSC2007IYZGR ACTIVE -40 to 85 1.95 | 1ku DSBGA (YZG) | 12 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TSC2007IYZGT ACTIVE -40 to 85 2.25 | 1ku DSBGA (YZG) | 12 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TSC2020   TSC2020 Touch Screen Controller   DATA CONVERTERS - TOUCH SCREEN CONTROLLER    Multi-touch resistive I2C interface touch screen controller (up to 15 simultaneous touches), lower power  
DRV8662   Piezo Haptic Driver with Integrated Boost Converter   HAPTIC DRIVER - PIEZO HAPTIC DRIVER    High Definition Haptic Piezo Driver  
TSC2004   Nano-Power Touch Screen Controller with I2C Serial Interface   DATA CONVERTERS - TOUCH SCREEN CONTROLLER    Low power touch screen controller with I2C interface  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1056 02 Mar 2009

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 313 26 Mar 2007 358

More Literature (2)

Title Type Size (KB) Date Views
PDF 2593 18 Dec 2012 862
PDF 616 16 May 2008 231

Models (1)

Title Category Type Size (KB) Date Views
TSC2007 IBIS Model IBIS Model ZIP 109 KB 23 Sep 2010 101 views

Design Kits & Evaluation Modules (2)

Name Part# Type
TSC2007EVM Evaluation Module TSC2007EVM Evaluation Modules & Boards
TSC2007EVM Evaluation Module-PDK TSC2007EVM-PDK Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  


See More Training & Events
Click Here