Product details

SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 125 Touch panel 4-Wire Control interface SPI Vref (int/ext) Internal Rating Automotive Operating temperature range (°C) -40 to 125 Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.25 I/O supply voltage (min) (V) 1.5 I/O supply voltage (max) (V) 5.25 Input type Single-ended
SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 125 Touch panel 4-Wire Control interface SPI Vref (int/ext) Internal Rating Automotive Operating temperature range (°C) -40 to 125 Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.25 I/O supply voltage (min) (V) 1.5 I/O supply voltage (max) (V) 5.25 Input type Single-ended
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • Same Pinout as ADS7846
  • 2.2-V to 5.25-V Operation
  • 1.5-V to 5.25-V Digital I/O
  • Internal 2.5-V Reference
  • Direct Battery Measurement (0 V to 6 V)
  • On-Chip Temperature Measurement
  • Touch-Pressure Measurement
  • QSPI™ and SPI™ 3-Wire Interface
  • Auto Power-Down
  • Exceeds IEC 61000-4-2 ESD Requirements
    • ±15kV Contact Discharge
    • No External Components Needed
  • Available In a TSSOP-16 (PW) Package
  • APPLICATIONS
    • Touch Screen Monitors

QSPI, SPI are trademarks of Motorola Inc.
Microwire is a trademark of National Semiconductor Corporation.
All other trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • Same Pinout as ADS7846
  • 2.2-V to 5.25-V Operation
  • 1.5-V to 5.25-V Digital I/O
  • Internal 2.5-V Reference
  • Direct Battery Measurement (0 V to 6 V)
  • On-Chip Temperature Measurement
  • Touch-Pressure Measurement
  • QSPI™ and SPI™ 3-Wire Interface
  • Auto Power-Down
  • Exceeds IEC 61000-4-2 ESD Requirements
    • ±15kV Contact Discharge
    • No External Components Needed
  • Available In a TSSOP-16 (PW) Package
  • APPLICATIONS
    • Touch Screen Monitors

QSPI, SPI are trademarks of Motorola Inc.
Microwire is a trademark of National Semiconductor Corporation.
All other trademarks are the property of their respective owners.

The TSC2046E is the next-generation version of the ADS7846 4-wire touch screen controller, supporting a low-voltage I/O interface from 1.5 V to 5.25 V. The TSC2046E is 100% pin-compatible with the existing ADS7846, and drops into the same socket. This design allows for an easy upgrade of current applications to the new version. The TSC2046E also has an on-chip 2.5-V reference that can be used for the auxiliary input, battery monitor, and temperature measurement modes. The reference can also be powered down when not used to conserve power. The internal reference operates down to a supply voltage of 2.7 V, while monitoring the battery voltage from 0 V to 6 V.

The low power consumption of less than 0.75 mW (typ) at 2.7 V (reference off), high-speed (up to 125-kHz sample rate), and on-chip drivers make the TSC2046E an ideal choice for battery-operated systems such as personal digital assistants (PDAs) with resistive touch screens, pagers, cellular phones, and other portable equipment. The TSC2046E is available in a TSSOP-16 package and is specified over the –40°C to +125°C temperature range.

The TSC2046E is the next-generation version of the ADS7846 4-wire touch screen controller, supporting a low-voltage I/O interface from 1.5 V to 5.25 V. The TSC2046E is 100% pin-compatible with the existing ADS7846, and drops into the same socket. This design allows for an easy upgrade of current applications to the new version. The TSC2046E also has an on-chip 2.5-V reference that can be used for the auxiliary input, battery monitor, and temperature measurement modes. The reference can also be powered down when not used to conserve power. The internal reference operates down to a supply voltage of 2.7 V, while monitoring the battery voltage from 0 V to 6 V.

The low power consumption of less than 0.75 mW (typ) at 2.7 V (reference off), high-speed (up to 125-kHz sample rate), and on-chip drivers make the TSC2046E an ideal choice for battery-operated systems such as personal digital assistants (PDAs) with resistive touch screens, pagers, cellular phones, and other portable equipment. The TSC2046E is available in a TSSOP-16 package and is specified over the –40°C to +125°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TSC2046E-Q1 Low Voltage I/O Touch Screen Controller datasheet 30 Jun 2010
Application note PCB Layout Guideline for TI Resistive TSC Devices 04 Oct 2012
Application note Reducing Analog Input Noise in Touch Screen Systems (Rev. A) 15 Sep 2007
Analog Design Journal Calibration in touch-screen systems 10 Aug 2007
Application note Operation Schemes of Touch Screen Controllers 21 May 2007
Application note TSC2046 WinCE 5.0 Driver 10 Nov 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos