SCDS335A September   2012  – August 2014 TSU8111

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Linear Charger
      2. 7.3.2 Voltage Protection
        1. 7.3.2.1 Overvoltage Protection
        2. 7.3.2.2 Undervoltage Protection
      3. 7.3.3 Power-on Reset
      4. 7.3.4 Software Reset
      5. 7.3.5 Power Supervisor
    4. 7.4 Device Functional Modes
      1. 7.4.1 Standby Mode
      2. 7.4.2 Automatic Switching Mode
      3. 7.4.3 Manual Switching Mode
    5. 7.5 Programming
      1. 7.5.1 Writes
      2. 7.5.2 Reads
    6. 7.6 Register Map
      1. 7.6.1  Device ID (01h) Register Field Descriptions
      2. 7.6.2  Control (02h) Register Field Descriptions
      3. 7.6.3  Interrupt 1 (03h) Register Field Descriptions
      4. 7.6.4  Interrupt 2 (04h) Register Field Descriptions
      5. 7.6.5  Interrupt Mask 1 (05h) Register Field Descriptions
      6. 7.6.6  Interrupt Mask 2 (06h) Register Field Descriptions
      7. 7.6.7  ADC (07h) Register Field Descriptions
      8. 7.6.8  Timing Set 1 (08h) Register Field Descriptions
      9. 7.6.9  Timing Set 2 (09h) Register Field Descriptions
      10. 7.6.10 Device Type 1 (0Ah) Register Field Descriptions
      11. 7.6.11 Device Type 2 (0Bh) Register Field Descriptions
      12. 7.6.12 Button 1 (0Ch) Register Field Descriptions
      13. 7.6.13 Button 2 (0Dh) Register Field Descriptions
      14. 7.6.14 Manual SW 1 (13h) Register Field Descriptions
      15. 7.6.15 Manual SW 2 (14h) Register Field Descriptions
      16. 7.6.16 Reset (1Bh) Register Field Descriptions
      17. 7.6.17 Charger control 1 (20h) Register Field Descriptions
      18. 7.6.18 Charger control 2 (21h) Register Field Descriptions
      19. 7.6.19 Battery Charger Control 3 (22h) Register Field Descriptions
      20. 7.6.20 Charger Interrupt (24h) Register Field Descriptions
      21. 7.6.21 Charger Interrupt Mask (25h) Register Field Descriptions
      22. 7.6.22 Charger Status (26h) Register Field Descriptions
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Dual Single-Pole Double-Throw (SP2T) USB 2.0 High Speed Switch
    • UART Path Supports either UART or USB 2.0 High Speed Signals
  • Integrated Single-Cell Charger
    • Integrated Low Dropout Linear Regulator (LDO)
    • 1% Charge Voltage Regulation Accuracy
    • 8% Charge Current Accuracy
    • Programmable Charging Current Limit up to 950 mA for Wall Adapters
  • USB Battery Charging Specification v1.1 (BCv1.1) Compliant Charger Detection
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
    • USB Chargers (DCP, CDP, SDP) Supported
  • 5-bit Accessory Detection on ID pin
    • Automatic Switching by Accessory Type
  • I2C Interface
    • Manual Switching Capability
    • Interrupts Generated for Attach and Detach
    • Supports Control Signals Used in Manufacturing (JIG, BOOT)
  • 28-V Tolerance on VBUS Pin With Overvoltage Protection
  • Thermal Regulation and Thermal Shutdown for Output Current Control
  • JESD 22 ESD Performance
    • 12-kV Human Body Model (VBUS/DP_CON/DM_CON/ID_CON)
    • 2-kV Human Body Model (All Other Pins)
  • IEC ESD Performance
    • ±4-kV Contact Discharge (IEC 61000-4-2) (VBUS/DP_CON/DM_CON/ID_CON to GND)
  • Surge Protection on VBUS/DP_CON/DM_CON/ID_CON to GND
    • Protects USB Connector Pins Without External Components

2 Applications

  • Mobile Phones
  • Netbooks/Notebooks
  • Tables
  • Portable Handheld Devices

3 Description

The TSU8111 is a dual single-pole double-throw (SP2T) micro-USB switch with an integrated linear charger. The integrated charger eliminates the need for an external charger IC, reducing cost and board space. The device operates from either a USB port or dedicated charger and supports charging currents of up to 950 mA. Power for the device is supplied through VBAT or through VBUS when attached. The TSU8111 detects BCv1.1-compatible chargers as well as accessories that use an ID resistor. The USB switch matrix can be controlled either by automatic detection or manually through I2C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TSU8111 DSBGA (20) 2.14 mm × 1.76 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Actual Fast-charging Current vs Register Setting Across Device Temperature Range

D001_SCDS335.gif

4 Revision History

Changes from * Revision (September 2012) to A Revision

  • Changed this data sheet to new SDS format plus replaced all text, tables and graphics. Go