Home Interface USB ICs USB redrivers & multiplexers

TSU8111

ACTIVE

Single Cell USB Charger with Two Integrated USB2.0 Switches and Accessory Detection

Product details

Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 1.65 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 2:1 SPDT Features BCv1.1 Charger Detection, Impedance Detection, Integrated Single-Cell Charger, Thermal Regulation and Shutdown, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 150 ESD HBM (typ) (kV) 12 Bandwidth (MHz) 820
Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 1.65 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 2:1 SPDT Features BCv1.1 Charger Detection, Impedance Detection, Integrated Single-Cell Charger, Thermal Regulation and Shutdown, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 150 ESD HBM (typ) (kV) 12 Bandwidth (MHz) 820
DSBGA (YFP) 20 3.96 mm² 1.8 x 2.2
  • Dual Single-Pole Double-Throw (SP2T) USB 2.0 High Speed Switch
    • UART Path Supports either UART or USB 2.0 High Speed Signals
  • Integrated Single-Cell Charger
    • Integrated Low Dropout Linear Regulator (LDO)
    • 1% Charge Voltage Regulation Accuracy
    • 8% Charge Current Accuracy
    • Programmable Charging Current Limit up to 950 mA for Wall Adapters
  • USB Battery Charging Specification v1.1 (BCv1.1) Compliant Charger Detection
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
    • USB Chargers (DCP, CDP, SDP) Supported
  • 5-bit Accessory Detection on ID pin
    • Automatic Switching by Accessory Type
  • I2C Interface
    • Manual Switching Capability
    • Interrupts Generated for Attach and Detach
    • Supports Control Signals Used in Manufacturing (JIG, BOOT)
  • 28-V Tolerance on VBUS Pin With Overvoltage Protection
  • Thermal Regulation and Thermal Shutdown for Output Current Control
  • JESD 22 ESD Performance
    • 12-kV Human Body Model (VBUS/DP_CON/DM_CON/ID_CON)
    • 2-kV Human Body Model (All Other Pins)
  • IEC ESD Performance
    • ±4-kV Contact Discharge (IEC 61000-4-2) (VBUS/DP_CON/DM_CON/ID_CON to GND)
  • Surge Protection on VBUS/DP_CON/DM_CON/ID_CON to GND
    • Protects USB Connector Pins Without External Components
  • Dual Single-Pole Double-Throw (SP2T) USB 2.0 High Speed Switch
    • UART Path Supports either UART or USB 2.0 High Speed Signals
  • Integrated Single-Cell Charger
    • Integrated Low Dropout Linear Regulator (LDO)
    • 1% Charge Voltage Regulation Accuracy
    • 8% Charge Current Accuracy
    • Programmable Charging Current Limit up to 950 mA for Wall Adapters
  • USB Battery Charging Specification v1.1 (BCv1.1) Compliant Charger Detection
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
    • USB Chargers (DCP, CDP, SDP) Supported
  • 5-bit Accessory Detection on ID pin
    • Automatic Switching by Accessory Type
  • I2C Interface
    • Manual Switching Capability
    • Interrupts Generated for Attach and Detach
    • Supports Control Signals Used in Manufacturing (JIG, BOOT)
  • 28-V Tolerance on VBUS Pin With Overvoltage Protection
  • Thermal Regulation and Thermal Shutdown for Output Current Control
  • JESD 22 ESD Performance
    • 12-kV Human Body Model (VBUS/DP_CON/DM_CON/ID_CON)
    • 2-kV Human Body Model (All Other Pins)
  • IEC ESD Performance
    • ±4-kV Contact Discharge (IEC 61000-4-2) (VBUS/DP_CON/DM_CON/ID_CON to GND)
  • Surge Protection on VBUS/DP_CON/DM_CON/ID_CON to GND
    • Protects USB Connector Pins Without External Components

The TSU8111 is a dual single-pole double-throw (SP2T) micro-USB switch with an integrated linear charger. The integrated charger eliminates the need for an external charger IC, reducing cost and board space. The device operates from either a USB port or dedicated charger and supports charging currents of up to 950 mA. Power for the device is supplied through VBAT or through VBUS when attached. The TSU8111 detects BCv1.1-compatible chargers as well as accessories that use an ID resistor. The USB switch matrix can be controlled either by automatic detection or manually through I2C.

The TSU8111 is a dual single-pole double-throw (SP2T) micro-USB switch with an integrated linear charger. The integrated charger eliminates the need for an external charger IC, reducing cost and board space. The device operates from either a USB port or dedicated charger and supports charging currents of up to 950 mA. Power for the device is supplied through VBAT or through VBUS when attached. The TSU8111 detects BCv1.1-compatible chargers as well as accessories that use an ID resistor. The USB switch matrix can be controlled either by automatic detection or manually through I2C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TSU8111 Dual SP2T USB 2.0 High Speed Switch with Single Cell Charger datasheet (Rev. A) PDF | HTML 05 Aug 2014
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TSU8111 IBIS Model

SCDM153.ZIP (78 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YFP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos