8-MHz, Low-Noise, Low Offset, RRIO General Purpose CMOS Operational Amplifier - TSV912

TSV912 (ACTIVE)

8-MHz, Low-Noise, Low Offset, RRIO General Purpose CMOS Operational Amplifier

 

Description

The TSV91x family, which includes single-, dual-, and quad-channel operational amplifiers (op amps), is specifically designed for general-purpose applications. Featuring rail-to-rail input and output (RRIO) swings, wide bandwidth (8 MHz), and low offset voltage (0.3 mV, typical), this family is attractive for a variety of applications that require a good balance between speed and power consumption. The op amps are unity-gain stable and feature an ultra-low input bias current, which enables the family to be used in applications with high-source impedances. The low input bias current allows the devices to be used for sensor interfaces, battery-supplied and portable applications, and active filtering.

The robust design of the TSV91x provides ease-of-use to the circuit designer. Features include a unity-gain stable, integrated RFI-EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBV).

Features

  • Rail-to-Rail Input and Output
  • Low Noise: 18 nV/√Hz at 1 kHz
  • Low Power Consumption: 550 µA (Typical)
  • High-Gain Bandwidth: 8 MHz
  • Operating Supply Voltage From 2.5 V to 5.5 V
  • Low Input Bias Current: 1 pA (Typical)
  • Low Input Offset Voltage: 1.9 mV (Maximum)
  • Low Offset Voltage Drift: ±0.5 µV/°C (Typical)
  • ESD Internal Protection: ±4 kV Human-Body Model (HBM)
  • Extended Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
TSV912
2   
2.5   
5.5   
8   
6.5   
In
Out   
1.5   
0.6   
18   
Catalog   
-40 to 85   
SOIC   
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
0.53   
EMI Hardened   
103   
50   
CMOS