TUSB1046A-DCI USB Type-C™ DP ALT Mode 10 Gbps Linear Redriver Crosspoint Switch | TI.com

TUSB1046A-DCI (ACTIVE) USB Type-C™ DP ALT Mode 10 Gbps Linear Redriver Crosspoint Switch

 

Description

The TUSB1046A-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 10 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.

The TUSB1046A-DCI provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

Features

  • USB Type-C™ crosspoint switch supporting
    • USB 3.1 SSP + 2 DisplayPort lanes
    • 4 DisplayPort™ lanes
  • USB 3.1 Gen 1/Gen 2 up to 10 Gbps
  • DisplayPort 1.4 up to 8.1 Gbps (HBR3)
  • VESA® DisplayPort alt mode DFP redriving crosspoint switch supporting c, d, e and f configurations
  • Ultra-low-power architecture
  • Linear redriver with up to 14 dB equalization
  • Transparent to DisplayPort link training
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I2C
  • Intel proprietary DCI capability on USB Type-C for closed chassis debugging
  • Hot-plug capable
  • Industrial temperature range: –40ºC to 85ºC (TUSB1046AI-DCI)
  • Commercial temperature range: 0ºC to 70ºC (TUSB1046-DCI)
  • 4 mm x 6 mm, 0.4 mm pitch WQFN package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in USB Type-C & power delivery Email Download to Excel
Part number Order Device type Function Alternate mode Power role Data role External power path control Iq (Typ) (uA) Realtime VBUS monitoring Dead battery support USB speed (Mbps) Operating temperature range (C) Rating Configuration Package Group
TUSB1046A-DCI Order now Active switch     Type-C     Yes       DFP     No     730     No       10000     -40 to 85
0 to 70    
Catalog     Alternate mode / Source     WQFN | 40    
HD3SS460 Order now Passive switch     Type-C
USB3    
Yes    
   
DFP
UFP    
No     600     No     No     5000     -40 to 85
0 to 70    
Catalog     Alternate mode Sink/Source     WQFN | 28
WQFN | 30    
TUSB1044 Order now Redriver     Type-C
USB3    
Yes       DRP     No     760       No     10000     -40 to 85
0 to 70    
Catalog     Reversible 4 Channel Linear Redriver     WQFN | 40    
TUSB1064 Order now Active switch     Type-C     Yes       UFP     No     760     No     No     10000     -40 to 85
0 to 70    
Catalog     Alternate mode / Sink     WQFN | 40    
TUSB544 Order now Redriver     Type-C     Yes     DRP     DRP     No     760     No     No     5000     -40 to 85     Catalog     Multi-Protocol Linear Redriver     WQFN | 40    
TUSB546A-DCI Order now Active switch     Type-C     Yes       DFP     No     730