Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TUSB1146

ACTIVE

USB Type-C® supporting USB 3.2 data rates alt-mode redriver/MUX with adaptive EQ

Product details

Function Type-C Type Active mux Alternate mode Yes External power-path control No Data role DFP USB speed (MBits) 10000 Rating Catalog Operating temperature range (°C) -40 to 85
Function Type-C Type Active mux Alternate mode Yes External power-path control No Data role DFP USB speed (MBits) 10000 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • USB Type-C crosspoint switch supporting
    • USB 3.2 SSP + 2 DisplayPort Lanes
    • 4 DisplayPort Lanes
  • USB 3.2 x1 Gen 1/Gen 2 up to 10 Gbps
  • VESA®DisplayPort 2.0 up to 10 Gbps (UHBR10)
  • Supports D_DFP pin assignments C, D, and E
  • Choice between adaptive or fixed equalization for USB DFP receivers.
  • Linear and limited redriver supported on UFP transmitter
  • Limited redriver option offers both TX voltage swing and TX equalization control
    • 4 Levels of TX voltage swing from 800 mVpp up to 1100 mVpp
    • TX pre-shoot and de-emphasis
  • Ultra-low-power architecture
  • Up to 12 dB equalization at 5 GHz
  • Transparent to DisplayPort link training
  • Configuration through GPIO or I2C
  • Intel proprietary DCI capability on USB Type-C for closed chassis debugging
  • Hot-Plug capable
  • Industrial temperature range: –40 ºC to 85 ºC (TUSB1146I)
  • Commercial temperature range: 0 ºC to 70 ºC (TUSB1146)
  • 4 mm x 6 mm, 0.4 mm Pitch WQFN package
  • USB Type-C crosspoint switch supporting
    • USB 3.2 SSP + 2 DisplayPort Lanes
    • 4 DisplayPort Lanes
  • USB 3.2 x1 Gen 1/Gen 2 up to 10 Gbps
  • VESA®DisplayPort 2.0 up to 10 Gbps (UHBR10)
  • Supports D_DFP pin assignments C, D, and E
  • Choice between adaptive or fixed equalization for USB DFP receivers.
  • Linear and limited redriver supported on UFP transmitter
  • Limited redriver option offers both TX voltage swing and TX equalization control
    • 4 Levels of TX voltage swing from 800 mVpp up to 1100 mVpp
    • TX pre-shoot and de-emphasis
  • Ultra-low-power architecture
  • Up to 12 dB equalization at 5 GHz
  • Transparent to DisplayPort link training
  • Configuration through GPIO or I2C
  • Intel proprietary DCI capability on USB Type-C for closed chassis debugging
  • Hot-Plug capable
  • Industrial temperature range: –40 ºC to 85 ºC (TUSB1146I)
  • Commercial temperature range: 0 ºC to 70 ºC (TUSB1146)
  • 4 mm x 6 mm, 0.4 mm Pitch WQFN package

The TUSB1146 is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.2 data rates up to 10 Gbps and DisplayPort 2.0 up to 10 Gbps for downstream facing port (Host). The device is used for configurations C, D, and E from the VESA DisplayPort Alt Mode on USB Type-C standard. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces such as HDMI Alt Mode.

The TUSB1146 incorporates an innovative, adaptive receiver equalization (AEQ) feature. The AEQ feature will automatically find the best ISI compensation setting between the USB device and the TUSB1146. Because the AEQ finds the best setting, interoperability between a USB Host and USB Device is vastly improved. The TUSB1146 operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

The TUSB1146 is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.2 data rates up to 10 Gbps and DisplayPort 2.0 up to 10 Gbps for downstream facing port (Host). The device is used for configurations C, D, and E from the VESA DisplayPort Alt Mode on USB Type-C standard. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces such as HDMI Alt Mode.

The TUSB1146 incorporates an innovative, adaptive receiver equalization (AEQ) feature. The AEQ feature will automatically find the best ISI compensation setting between the USB device and the TUSB1146. Because the AEQ finds the best setting, interoperability between a USB Host and USB Device is vastly improved. The TUSB1146 operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TUSB1146 USB Type-C™ DisplayPort™ Alt Mode 10-Gbps Linear Redriver Crosspoint Switch datasheet PDF | HTML 01 Nov 2018
Application note Benefits of Adaptive Equalization for the TUSB1146 PDF | HTML 11 Aug 2023
Technical article 6 key questions when designing for USB protocol interfaces PDF | HTML 31 Jul 2020
EVM User's guide TUSB1146 EVM Users Guide PDF | HTML 06 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1146EVM — Type-C USB 3.2 alt-mode redriver/MUX with adaptive EQ evaluation module

The TUSB1146EVM can be used with a legacy DP source and or USB host system to evaluate the USB3.2 Gen 2
Type-C implementation.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TUSB1146 IBIS-AMI Model

SLLM449.ZIP (4504 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RNQ) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos