Home Interface USB ICs USB hubs & controllers

TUSB2077A

ACTIVE

7-Port Full-Speed 12Mbps USB 2.0 Hub

Product details

Function USB2 USB speed (MBits) 12 Type Hub Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
Function USB2 USB speed (MBits) 12 Type Hub Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
LQFP (PT) 48 81 mm² 9 x 9
  • Fully Compliant With the USB Specification as a
    Full-Speed Hub: TID #20240226
  • Integrated USB Transceivers
  • 3.3-V Low-Power ASIC Logic
  • Two Power Source Modes
    • Self-Powered Mode Supporting Seven
      Downstream Ports
    • Bus-Powered Mode Supporting Four
      Downstream Ports
  • All Downstream Ports Support Full-Speed and
    Low-Speed Operations
  • Power Switching and Overcurrent Reporting Is
    Provided Ganged or Per Port
  • Supports Suspend and Resume Operations
  • Suspend Status Pin Available for External Logic
    Power Down
  • Supports Custom Vendor ID and Product ID With
    External Serial EEPROM
  • 3-State EEPROM Interface Allows EEPROM
    Sharing
  • Push-Pull Outputs for PWRON Eliminate the Need
    for External Pullup Resistors
  • Noise Filtering on OVRCUR Provides Immunity to
    Voltage Spikes
  • Supports 6-MHz Operation Through a Crystal
    Input or a 48-MHz Input Clock
  • New Functional Pins Introduced to Reduce the
    Board Material Cost
    • 3 LED Indicator Control Outputs Enable
      Visualized Monitoring of 6 Different Hub/Port
      Status (HUBCFG, PORTPWR, PORTDIS)
    • Output Pin Available to Disable External Pullup
      Resistor on DP0 for 15 ms After Reset or After
      Change on BUSPWR and Enable Easy
      Implementation of Onboard Bus/Self-Power
      Dynamic Switching Circuitry
  • No Special Driver Requirements; Works
    Seamlessly With Any Operating System With USB
    Stack Support
  • Available in 48-Pin LQFP Package
  • JEDEC Descriptor S–PQFP–G for Low-Profile
    Quad Flatpack (LQFP).
  • Fully Compliant With the USB Specification as a
    Full-Speed Hub: TID #20240226
  • Integrated USB Transceivers
  • 3.3-V Low-Power ASIC Logic
  • Two Power Source Modes
    • Self-Powered Mode Supporting Seven
      Downstream Ports
    • Bus-Powered Mode Supporting Four
      Downstream Ports
  • All Downstream Ports Support Full-Speed and
    Low-Speed Operations
  • Power Switching and Overcurrent Reporting Is
    Provided Ganged or Per Port
  • Supports Suspend and Resume Operations
  • Suspend Status Pin Available for External Logic
    Power Down
  • Supports Custom Vendor ID and Product ID With
    External Serial EEPROM
  • 3-State EEPROM Interface Allows EEPROM
    Sharing
  • Push-Pull Outputs for PWRON Eliminate the Need
    for External Pullup Resistors
  • Noise Filtering on OVRCUR Provides Immunity to
    Voltage Spikes
  • Supports 6-MHz Operation Through a Crystal
    Input or a 48-MHz Input Clock
  • New Functional Pins Introduced to Reduce the
    Board Material Cost
    • 3 LED Indicator Control Outputs Enable
      Visualized Monitoring of 6 Different Hub/Port
      Status (HUBCFG, PORTPWR, PORTDIS)
    • Output Pin Available to Disable External Pullup
      Resistor on DP0 for 15 ms After Reset or After
      Change on BUSPWR and Enable Easy
      Implementation of Onboard Bus/Self-Power
      Dynamic Switching Circuitry
  • No Special Driver Requirements; Works
    Seamlessly With Any Operating System With USB
    Stack Support
  • Available in 48-Pin LQFP Package
  • JEDEC Descriptor S–PQFP–G for Low-Profile
    Quad Flatpack (LQFP).

The TUSB2077A hub is a 3.3-V CMOS device that provides up to seven downstream ports in compliance with the USB 2.0 specification. Because this device is implemented with a digital state machine instead of a microcontroller, no software programming is required. Fully compliant USB transceivers are integrated into the ASIC for all upstream and downstream ports. The downstream ports support full-speed and low-speed devices by automatically setting the slew rate according to the speed of the device attached to the ports. The configuration of the BUSPWR terminal selects either the bus-powered or self-powered mode. The introduction of the DP0 pull-up resistor disable terminal, DP0PUR, makes it much easier to implement an onboard bus/self-power dynamic-switching circuitry. The three-LED indicator control output pins also enable the implementation of visualized status monitoring of the hub and its downstream ports. With these new function pins, the end equipment vendor can considerably reduce the total board cost while adding additional product value.

The EXTMEM pin (pin 47) enables or disables the optional EEPROM interface. When EXTMEM is high, the vendor and product IDs (VID and PID) use defaults, such that the message displayed during enumeration is General Purpose USB Hub.

The TUSB2077A supports bus-powered and self-powered modes. External power-management devices, such as the TPS2044, are required to control the 5-V power source switching (on/off) to the downstream ports and to detect an overcurrent condition from the downstream ports individually or ganged. An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an overcurrent event, only power to the affected downstream port will be switched off. A ganged hub switches on power to all its downstream ports when power must be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also, when a ganged hub senses an overcurrent event, power to all downstream ports will be switched off.

The TUSB2077A hub is a 3.3-V CMOS device that provides up to seven downstream ports in compliance with the USB 2.0 specification. Because this device is implemented with a digital state machine instead of a microcontroller, no software programming is required. Fully compliant USB transceivers are integrated into the ASIC for all upstream and downstream ports. The downstream ports support full-speed and low-speed devices by automatically setting the slew rate according to the speed of the device attached to the ports. The configuration of the BUSPWR terminal selects either the bus-powered or self-powered mode. The introduction of the DP0 pull-up resistor disable terminal, DP0PUR, makes it much easier to implement an onboard bus/self-power dynamic-switching circuitry. The three-LED indicator control output pins also enable the implementation of visualized status monitoring of the hub and its downstream ports. With these new function pins, the end equipment vendor can considerably reduce the total board cost while adding additional product value.

The EXTMEM pin (pin 47) enables or disables the optional EEPROM interface. When EXTMEM is high, the vendor and product IDs (VID and PID) use defaults, such that the message displayed during enumeration is General Purpose USB Hub.

The TUSB2077A supports bus-powered and self-powered modes. External power-management devices, such as the TPS2044, are required to control the 5-V power source switching (on/off) to the downstream ports and to detect an overcurrent condition from the downstream ports individually or ganged. An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an overcurrent event, only power to the affected downstream port will be switched off. A ganged hub switches on power to all its downstream ports when power must be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also, when a ganged hub senses an overcurrent event, power to all downstream ports will be switched off.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TUSB2077A 7-Port Hub for the Universal Serial Bus With Optional Serial EEPROM Interface datasheet (Rev. F) PDF | HTML 31 Aug 2014
* Errata TUSB2077A Errata 03 Oct 2006
User guide TUSB2036 and TUSB2077A EVM User's 03 Dec 2013
Application note TI USB 1.1/USB 2.0 Hub Frequently Asked Questions 04 Mar 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
LQFP (PT) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos